Archived

Tema Parklygten 2450

The Tema Parklygten is available in three sizes; 2.45, 3 and 3.5 metres. Only the 3 meter version is specified here. Made from hot-dipped galvanised steel. Supplied with base for embedment or with flanged base for mounting on solid ground. Available with E27 base, Compact fluorescent HF 42 W or Metal halide/sodium 70 W. Design: Torben Rix, Leif Jensen & Ole Bruhn.
Teknisk specifikationChevron höger
LänkarChevron höger
RelateradChevron höger
KlassificeringChevron höger