Fresh-Aire UV AHU Series 1 Germicidal UV System with 110-277 VAC Power Supply and Two 2-year UV-C lamps
Fresh-Aire UV AHU Series 1 Germicidal UV System with 110-277 VAC Power Supply and Two 2-year UV-C lamps

    Fresh-Aire UV AHU Series 1 Germicidal UV System with 110-277 VAC Power Supply and Two 2-year UV-C lamps

    AHU Series 1 is the original Fresh-Aire UV non-ozone germicidal UV light. TUV-200D-I comes with a 110-277 VAC heavy-duty power supply and dual (2) two-year lamps. It saves energy and extends the life of the air system by keeping coils and drain pans free of mold and improves indoor air quality by killing airborne bacteria and viruses.

    • Improves indoor air quality, kills airborne mold, bacteria, viruses, keeps air system cooling coils and interior surfaces free of mold
    • Extends life of air system, reduces need for air system maintenance, improves energy efficiency, prevents slime build up in drain pan
    • 120-277 VAC power supply is completely sealed for mounting in wet locations. UV lamp cables incorporate a waterproof connector design with a 6’ lead
    • Includes 2 year effective life UV-C lamp
    • Must be installed by a licensed contractor

    As Featured On Amazon.com

    #uv #HVAC #clean air #bacteria #viruses #airquality #blue light

    Teknisk specifikation
    • Unik ref.Fresh-Aire-UV-AHU-Series-1-HVAC-UV-Light
    • ProduktfamiljResidential
    • ProduktgruppAHU Series 1
    • TypDokumentation (info)
    • Publiceringsdatum2019-03-10
    • Edition nummer1
    Relaterad
    • HuvudmaterialAnnat
    • Designad iUSA
    • Tillverkad iUSA
    Klassificering
    • BIMobject-kategoriVVS - Annat
    • UNSPSC namnAir cleaners
    • UNSPSC kod40161602
    • CSI MasterFormat 2014 Kod23 40 00
    • CSI MasterFormat 2014 TitelHVAC Air Cleaning Devices
    • OmniClass nummer23-27 57 31
    • OmniClass TitelElectronic Air Cleaners

    Region tillgänglighet

    Nordamerika
    USA