Amaretto C521536 Tile
Fritztile

Amaretto C521536 Tile

The Classic Terrazzo Collection celebrates the style and dynamic texture of traditional terrazzo. Natural stone chips are set in an opaque, inert resin allowing the shear face of the stone to be visible. While each tile is uniquely beautiful, all Fritztile terrazzo tiles feature high recycled content, FloorScore certification, low life-cycle costs, and low-maintenance needs for even the most demanding applications.

Teknisk specifikation
  • Unik ref.classic-terrazzo_amaretto_C521536
  • ProduktfamiljResilient Tiles
  • ProduktgruppClassic Terrazzo Collection
  • TypByggmaterial
  • Publiceringsdatum2014-01-01
  • Edition nummer1
  • Höjd (mm)305
  • Bredd (mm)305
  • Djup (mm)4.5
Relaterad
  • HuvudmaterialSten
  • Sekundärt materialGlasgranulat
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriByggnadsmaterial - Kakelplattor
  • Uniclass 2015 kodPr_35_93_96_90
  • Uniclass 2015 beskrivningTerrazzo tiles
  • CSI MasterFormat 2014 Kod09 65 00
  • CSI MasterFormat 2014 TitelResilient Flooring
  • OmniClass nummer23-15 17 13 13
  • OmniClass TitelTile Flooring
  • CSI UniFormat II KodC3020
  • CSI UniFormat II TitelFloor Finishes