Albeo™ LED Luminaire – ABV1

Albeo™ LED Luminaire – ABV1

Modular High & Low Bay Lighting
Albeo continues to build on the groundbreaking ABH-Series high bay LED luminaire with its latest high bay, the ABV-Series. Utilizing a new form factor, the ABV-Series offers customers the best mixture of value and performance.
Features
  • Modular design: 1 and 2 modules
  • Lumen output: 9,000-24,000 lm
  • Optics: 55°, 90°, 120° diffuse
  • Cable/chain, rod, or pendant mount
  • 4000K or 5000K CCT
  • 70 CRI
  • Daylight and motion controls
  • 0-10V dimming
  • Lifetime: L70 at 100,000 hours
  • 5-year limited system warranty

Applications
  • High and low bay lighting
  • Racked aisles or open floor plan
  • Warehouse, cold storage, industrial, gymnasiums, sports arenas, retail, high-ceiling spaces
Teknisk specifikation
  • Unik ref.ge-luminaire-albeo-abv1
  • ProduktfamiljLuminaries for Internal Lighting
  • ProduktgruppAlbeo™ LED Series
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2014-10-28
  • Edition nummer1
Klassificering
  • BIMobject-kategoriBelysning - Annat

Region tillgänglighet

Nordamerika
USA