Lumination™ LED Luminaires - IS Series

Lumination™ LED Luminaires - IS Series

Lumination IS Series Suspended LED Fixtures bring highly efficient light and a modern, clean appearance to any setting with an open ceiling design. These innovative luminaires make it easy to create long continuous rows of LED light, uninterrupted by dark spots between fixtures. This dramatic effect is strikingly sleek…and simple to achieve by utilizing an innovative rail fastening system that allows mounting from wherever the ceiling supports are located. They also can be snapped together end-to-end, saving additional installation time and labor costs.

Sleek Solution
These sleek, streamlined fixtures are perfect for low bay retail, warehouse and industrial settings where brand image and overall performance are both priorities. Unlike traditional fluorescent fixtures with visible tubes, this advanced GE solution has an indirect light source that creates a more sophisticated impression while delivering an impressive 105-115 lumens per watt (LPW). Long 65,000-hour rated life slashes maintenance for added cost savings. Available in 1x4 and 1x8 models, they install easily and work seamlessly with energy management lighting control systems.

Features & Benefits
  • Visually appealing light 80 CRI
  • Minimal glare
  • Provides strong horizontal and vertical footcandles
  • Available in 1x4 and 1x8 models
  • Fixtures easily snap together for long continuous rows
  • 5 year limited warranty

Applications
  • Low bay open ceiling applications
  • Retail
  • Commercial
  • Industrial
  • Warehouse

LED Technology
  • Energy efficient (105-115 lumens per watt)
  • Long rated life & low maintenance: 65,000-hour Life
  • Standard dimming control: DALI & 0-10V
Teknisk specifikation
  • Unik ref.ge-luminaire_is_series-led
  • ProduktfamiljDownlights
  • ProduktgruppIS Series
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2014-02-26
  • Edition nummer1
Klassificering
  • BIMobject-kategoriBelysning - Annat

Region tillgänglighet

Nordamerika
USA