Lumination™ LED Luminaire - RC Series

Lumination™ LED Luminaire - RC Series

Quickly replace standard recessed cans with the Lumination RC Series LED Downlights. A new, quick connect power supply enables tool-free installation from below the ceiling in just minutes reducing maintenance costs. The semi-hyperbolic reflector design with transition flange helps to achieve superior light distribution. You get extraordinary light performance without visual distraction.

Features & Benefits
  • Compatible with 6”, 8”, and 10” recessed downlights
  • Four vibrant white color temperatures (2700K, 3000K, 3500K, 4000K)
  • Dimmable
  • Instant on
  • Long life (L85 @ 50,000 hours) minimizes need for maintenance
  • 5-year limited warranty

Applications
  • Office
  • Retail
  • Hospitality
  • Hospital
  • School
  • Municipal
  • Shopping Mall
  • Airport

LED Technology
  • Energy Efficient (77-86 Lumens per Watt)
  • Long life (L85 @ 50,000 hours) minimizes need for maintenance
Teknisk specifikation
  • Unik ref.ge-luminaire_rc_series-led
  • ProduktfamiljDownlights
  • ProduktgruppRC Series
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2015-12-23
  • Edition nummer1
Klassificering
  • BIMobject-kategoriBelysning - Annat

Region tillgänglighet

Nordamerika
USA