Tetra® LED AL10

Tetra® LED AL10

LED Architectural Lighting Tetra AL10 is the linear LED system that combines superb quality of light, high color rendering (93 CRI) and consistent ANSI bin color temperatures enable this versatile LED system to produce brilliant white light that meets the high standards of lighting designers and retailers.

Features:
  • High color rendering: 93 CRI
  • Multiple ANSI bin color temperatures
  • High light levels: up to 210 lm/ft (700 lm/m; 47 lpw)
  • Low energy consumption: 4.5 W/ft (14.8 W/m)

Benefits:
  • Long Rated Life of 50,000 hours
  • Low-voltage 12 VDC system
  • Dimmable
  • Contains no lead, mercury or glass

Specifications:
  • Colors: 2700K, 3000K, 4000K
  • Sizes: 9-inch, 18-inch
  • Multiple lens options: 60°, 90° or 120° clear and 120° soft beam patterns
  • Body color available in white or gray
Teknisk specifikation
  • Unik ref.ge-luminaire_tetra_led_al10
  • ProduktfamiljLuminaries for Internal Lighting
  • ProduktgruppTetra Series
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2014-07-22
  • Edition nummer1
Klassificering
  • BIMobject-kategoriBelysning - Annat

Region tillgänglighet

Nordamerika
USA