Brick, Common, Grey, 225mm

Brick, Common, Grey, 225mm

Bricks are an ancient and traditional building material, used both for strength and appearance. Common bricks are made with basic brick clay, molded into shape and fired or baked in a kiln.The color, hardness, durability and structure of bricks vary with the type of clay used, as well as with added materials such as silica, with the length of time fired and with the temperature of the firing.

Teknisk specifikation
  • Unik ref.Brick_Common_Grey_225
  • ProduktfamiljMaterials
  • ProduktgruppBuilding materials
  • TypByggmaterial
  • Publiceringsdatum2016-01-01
  • Edition nummer1
  • Djup (mm)225
Relaterad
  • HuvudmaterialBrick
Klassificering
  • BIMobject-kategoriByggnadsmaterial - Murverk
  • IFC klassificeringVägg
  • UNSPSC namnBricks
  • UNSPSC kod301316
  • Uniclass 2015 kodPr_20_93_52_15
  • Uniclass 2015 beskrivningClay bricks
  • CSI MasterFormat 2014 Kod04 21 13
  • CSI MasterFormat 2014 TitelBrick Masonry
  • OmniClass nummer23-13 21 00
  • OmniClass TitelBlocks and Bricks
  • CSI UniFormat II KodB2010
  • CSI UniFormat II TitelExterior Walls