Concrete Masonry Unit, 225mm

Concrete Masonry Unit, 225mm

A concrete masonry unit or concrete block is a rectangular block made from cast concrete, used in building construction. Concrete block, when built in tandem with concrete columns, tie beams and reinforced with rebar, is a very common building material for the load-bearing walls of buildings. They may include a hollow core to make them lighter and to improve their insulation.

Teknisk specifikation
  • Unik ref.concrete_masonry_unit_225
  • ProduktfamiljMaterials
  • ProduktgruppBuilding materials
  • TypByggmaterial
  • Publiceringsdatum2016-01-01
  • Edition nummer1
  • Djup (mm)225
Relaterad
  • HuvudmaterialBetong
Klassificering
  • BIMobject-kategoriByggnadsmaterial - Murverk
  • IFC klassificeringVägg
  • UNSPSC namnConcrete blocks
  • UNSPSC kod30131502
  • Uniclass 2015 kodPr_20_93_71_15
  • Uniclass 2015 beskrivningConcrete interlocking blocks
  • CSI MasterFormat 2014 Kod03 00 00
  • CSI MasterFormat 2014 TitelConcrete
  • OmniClass nummer23-13 21 00
  • OmniClass TitelBlocks and Bricks
  • CSI UniFormat II KodB2010
  • CSI UniFormat II TitelExterior Walls