GFRC-Glass fiber reinforced concrete

GFRC-Glass fiber reinforced concrete

Glass fiber reinforced concrete or GFRC is a type of fiber-reinforced concrete. The product is also known as glassfibre reinforced concrete or GRC. Glass fiber concretes are mainly used in exterior building façade panels and as architectural precast concrete. Somewhat similar materials are fiber cement siding and cement boards.

Teknisk specifikation
  • Unik ref.gfrc
  • ProduktfamiljMaterials
  • ProduktgruppBuilding materials
  • TypByggmaterial
  • Publiceringsdatum2016-01-01
  • Edition nummer1
Relaterad
  • HuvudmaterialBetong
Klassificering
  • BIMobject-kategoriByggnadsmaterial - Betong
  • IFC klassificeringByggelement
  • UNSPSC namnExterior finishing materials
  • UNSPSC kod3015
  • Uniclass 2015 kodSs_25_20_33
  • Uniclass 2015 beskrivningGlass fibre reinforced concrete (GRC) cladding systems
  • CSI MasterFormat 2014 Kod08 44 12.13
  • CSI MasterFormat 2014 TitelGlazed Fiberglass Curtain Wall
  • OmniClass nummer23-15 15 17 17
  • OmniClass TitelFiberglass Reinforced Panels
  • CSI UniFormat II KodB2010
  • CSI UniFormat II TitelExterior Walls