MDF Medium Density Fiberboard, 2mm

MDF Medium Density Fiberboard, 2mm

Medium Density Fiberboard (MDF) is an engineered wood-based sheet material made by bonding together wood fibers with a synthetic resin adhesive. Due to their strength, MDF panels can be machined and finished to a high standard and are manufactured for a variety of purposes for both interior and exterior applications.

Teknisk specifikation
  • Unik ref.mdf_2
  • ProduktfamiljMaterials
  • ProduktgruppBuilding materials
  • TypByggmaterial
  • Publiceringsdatum2016-01-01
  • Edition nummer1
  • Höjd (mm)2440
  • Bredd (mm)1220
  • Djup (mm)2
Relaterad
  • HuvudmaterialMDF
Klassificering
  • BIMobject-kategoriByggnadsmaterial - Trä
  • IFC klassificeringMaterial
  • UNSPSC namnWood sheathing or sheets
  • UNSPSC kod30103604
  • Uniclass 2015 kodPr_35_90_43_53
  • Uniclass 2015 beskrivningMedium density fibreboard (MDF) lining boards
  • CSI MasterFormat 2014 Kod06 11 13
  • CSI MasterFormat 2014 TitelEngineered Wood Products
  • OmniClass nummer23-13 35 19 15 17
  • OmniClass TitelEngineered Wood Products
  • CSI UniFormat II KodC10
  • CSI UniFormat II TitelINTERIOR CONSTRUCTION