Terrazzo, 16mm

Terrazzo, 16mm

Terrazzo is a building material that has the cross-section of polished rock chips decorating its appearance. It is a composite material made up of chips surrounded by a binder. It is poured in place or precast. It is used for floors or walls.

Teknisk specifikation
  • Unik ref.terrazzo_16
  • ProduktfamiljMaterials
  • ProduktgruppBuilding materials
  • TypByggmaterial
  • Publiceringsdatum2016-01-01
  • Edition nummer1
  • Djup (mm)16
Relaterad
  • HuvudmaterialAggregerad natursten
Klassificering
  • BIMobject-kategoriGolv - Annat
  • IFC klassificeringMaterial
  • UNSPSC namnFlooring
  • UNSPSC kod301617
  • Uniclass 2015 kodPr_35_93_96_90
  • Uniclass 2015 beskrivningTerrazzo tiles
  • CSI MasterFormat 2014 Kod09 66 00
  • CSI MasterFormat 2014 TitelTerrazzo Flooring
  • OmniClass nummer23-15 17 13 15
  • OmniClass TitelTerrazzo Flooring
  • CSI UniFormat II KodC3020
  • CSI UniFormat II TitelFloor Finishes