HVAC system

HVAC system

Powered by the sun. Driven by the earth. Harnessed and delivered by the Geo Power System. The Geo Power System is an innovative heating, ventilation, and air-conditioning (HVAC) system that uses the earth's nearly constant underground temperature to passively warm or cool air for residential, commercial, or agricultural uses. The core of the system is a unique double pipe earth-to-air ground heat exchanger that is installed vertically in the ground to a depth of about 16 feet. In most applications the system includes a cobblestone layer in the building foundation for further temperature control. The Geo Power System's simple design and components make for easy installation and maintenance as well as low operating costs. The system can benefit all low story buildings, whether new construction or remodeling. Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®
Specifikation
  • Industry Standards: United Nations Environment Programme, U.S. Environmental Protection Agency, U.S. Green Building Council, Western Governors' Association
Teknisk specifikation
  • Unik ref.hvac_system
  • ProduktfamiljHVAC
  • ProduktgruppHVAC system
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2013-04-01
  • Edition nummer2
Relaterad
  • Designad iJapan
  • Tillverkad iJapan
Klassificering
  • BIMobject-kategoriVVS - Annat
  • CSI MasterFormat 2014 Kod23 00 00
  • CSI MasterFormat 2014 TitelHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass nummer23-33 00 00
  • OmniClass TitelHVAC Specific Products and Equipment
  • CSI UniFormat II KodD30
  • CSI UniFormat II TitelHVAC