GIESSE AUTO-FULL® High speed doors

GIESSE AUTO-FULL® High speed doors

AUTO FULL High speed repairable hermetic roll up type door. Self supporting galvanized frame and rounded (aesthetically pleasing) canopies for main barrel and motor. (1200 g/m2) Fire retardant class 2 PVC curtain. Plug and play IP 65 wiring. Italian made 240V motor with integrated inverter/starter complete with low level push button station with start and emergency stop features. The standard door comes complete with : • Extra push button outside of the door. • L.E.D warning light • Light curtain compliant to CE13241-1 • All required brackets to fix door to any opening. For more technical information as well as options and upgrades please refer to the enclosed technical sheet
Teknisk specifikation
  • Unik ref.Auto-Full
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2023-12-20
  • Edition nummer1
  • Djup (mm)100
Relaterad
  • HuvudmaterialGalvaniserat stål
  • Sekundärt materialPVC
  • Designad iItalien
  • Tillverkad iItalien
Klassificering
  • BIMobject-kategoriDörrar - industri
  • IFC klassificeringDörr
  • OmniClass nummer23-17 11 17 25 11
  • OmniClass TitelRoller Shutter Overhead Plastic Doors

Region tillgänglighet

Europa Afrika
Finland
Tunisien
Frankrike
Irland
Italien
Nederländerna
Rumänien
Spanien
Storbritannien