Changing table 333 - Combination 1, washing bench right, border height 20 cm, 147x80 cm
Granberg

Changing table 333 - Combination 1, washing bench right, border height 20 cm, 147x80 cm

Functions and Advantages
  • Nursing table with laminate sheet and mattress
  • Electrically height adjustable 72 - 112 cm above floor
  • Free-standing with adjustable feet
  • Easy-to-use programmable table control
Standard equipment

- Mattress
- 2 x storage baskets
- Extendable ladder
- Programmable table control

Standard equipment washing bench
- Mixer with extendable hand shower
- 4 x storage baskets
- Cover sides

Specifikation
  • Border height
    200 mm

    Width
    1470 mm

    Depth
    800 mm

    Installation
    Freestanding

    Height adjustment

    720 - 1120 mm



    Speed level
    30 mm / sec.

    Max. user weight
    50 kg

    Electrical connection
    230 V ~ 50 Hz 173 VA (110 V available)

    IP-class
    IP20

    Safety


    Material

    Motor unit: Anodised aluminium
    Floor frame: Powder coated steel (Grey RAL 9006) with adjustable feet
    Nursing table fittings: Hygienic moulded plastic
    Mattress: (WxDxH) 710x710x30 mm. Manufactured from phthalate-free artificial leather. Cover and cold foam certified as per Ökotex standard 100 class 1



    Warranty
    2 year

    CE
Teknisk specifikation
  • Unik ref.k181
  • ProduktfamiljSkötbord
  • ProduktgruppHöj- och sänkbara Skötbord
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2020-11-13
  • Edition nummer1
  • Bredd (mm)1470
  • Djup (mm)800
Relaterad
  • HuvudmaterialStål
  • Sekundärt materialPlast
  • Designad iSverige
  • Tillverkad iSverige
Klassificering
  • BIMobject-kategoriMöbler - Annat
  • IFC klassificeringInredningselement
  • UNSPSC namnFurniture and Furnishings
  • UNSPSC kod56
  • OmniClass nummer23-21 00 00
  • OmniClass TitelFurnishings, Fixtures and Equipment Products
  • CSI UniFormat II KodE20
  • CSI UniFormat II TitelFURNISHINGS

Region tillgänglighet

Europa
Andorra
Belgien
Cypern
Danmark
Estland
Finland
Frankrike
Irland
Island
Lettland
Liechtenstein
Litauen
Luxemburg
Malta
Monaco
Nederländerna
Norge
Österrike
Polen
Portugal
San Marino
Schweiz
Spanien
Storbritannien
Tjeckien
Tyskland
Vatikanstaten