Changing table 327 - Combination 1, washing bench, border height 20 cm, 147x80 cm
Granberg

Changing table 327 - Combination 1, washing bench, border height 20 cm, 147x80 cm

Model 327 is a nursing table with fixed height. The nursing table surface is made of a moulded plastic which is easy to clean.

Functions and Advantages
  • Border height 20 cm
  • Moulded changing table 80 cm with mattress
  • Fixed working height 92 cm above floor
  • Freestanding with adjustable feet
Standard equipment

Changing table
- Mattress 715x715x30 mm
- Extendable ladder
- 4 x storage baskets (2 x 18,5 cm height, 2 x 8,5 cm height)

Washing bench
- Mixer with extendable hand shower
- 4 x storage baskets
- Cover sides

Specifikation
  • Border height
    200 mm

    Width
    1470 mm

    Depth
    800 mm

    Installation
    Freestanding

    Max. user weight
    50 kg

    Material

    Stand: Anodised Aluminium with adjustable feet
    Nursing table fittings: Hygienic moulded plastic
    Mattress: (WxDxH) 710x710x30 mm. Manufactured from phthalate-free artificial leather. Cover and cold foam certified as per OEKO-TEX standard 100 class 1 Baby



    Warranty
    2 year

    CE
Teknisk specifikation
  • Unik ref.k231
  • ProduktfamiljSkötbord
  • ProduktgruppFasta Skötbord
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2020-11-13
  • Edition nummer1
  • Bredd (mm)1470
  • Djup (mm)800
Relaterad
  • HuvudmaterialAluminium
  • Sekundärt materialPlast
  • Designad iSverige
  • Tillverkad iSverige
Klassificering
  • BIMobject-kategoriMöbler - Annat
  • IFC klassificeringInredningselement
  • UNSPSC namnFurniture and Furnishings
  • UNSPSC kod56
  • OmniClass nummer23-21 00 00
  • OmniClass TitelFurnishings, Fixtures and Equipment Products
  • CSI UniFormat II KodE20
  • CSI UniFormat II TitelFURNISHINGS

Region tillgänglighet

Europa
Andorra
Belgien
Cypern
Danmark
Estland
Finland
Frankrike
Irland
Island
Lettland
Liechtenstein
Litauen
Luxemburg
Malta
Monaco
Nederländerna
Norge
Österrike
Polen
Portugal
San Marino
Schweiz
Spanien
Storbritannien
Tjeckien
Tyskland
Vatikanstaten