Changing table 327 - Combination 2, washing bench center, 232x80 cm
Changing table 327 - Combination 2, washing bench center, 232x80 cm
    Granberg

    Changing table 327 - Combination 2, washing bench center, 232x80 cm

    Model 327 is a nursing table with fixed height. The nursing table surface is made of a moulded plastic which is easy to clean.

    Functions and Advantages
    • Border height 5 cm
    • Moulded changing table 80 cm with mattress
    • Fixed working height 92 cm above floor
    • Freestanding with adjustable feet
    Standard equipment

    Changing table
    - Mattress 715x715x30 mm
    - Extendable ladder
    - 4 x storage baskets (2 x 18,5 cm height, 2 x 8,5 cm height)

    Washing bench
    - Mixer with extendable hand shower
    - 4 x storage baskets
    - Cover sides

    Specifikation
    • Border height
      50 mm

      Width
      2320 mm

      Depth
      800 mm

      Installation
      Freestanding

      Max. user weight
      50 kg

      Material

      Stand: Anodised Aluminium with adjustable feet
      Nursing table fittings: Hygienic moulded plastic
      Mattress: (WxDxH) 710x710x30 mm. Manufactured from phthalate-free artificial leather. Cover and cold foam certified as per OEKO-TEX standard 100 class 1 Baby



      Warranty
      2 year

      CE
    Teknisk specifikation
    • Unik ref.k248
    • ProduktfamiljSkötbord
    • ProduktgruppFasta Skötbord
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2020-11-13
    • Edition nummer1
    • Bredd (mm)2320
    • Djup (mm)800
    Relaterad
    • HuvudmaterialAluminium
    • Sekundärt materialPlast
    • Designad iSverige
    • Tillverkad iSverige
    Klassificering
    • BIMobject-kategoriMöbler - Annat
    • IFC klassificeringInredningselement
    • UNSPSC namnFurniture and Furnishings
    • UNSPSC kod56
    • OmniClass nummer23-21 00 00
    • OmniClass TitelFurnishings, Fixtures and Equipment Products
    • CSI UniFormat II KodE20
    • CSI UniFormat II TitelFURNISHINGS

    Region tillgänglighet

    Europa
    Andorra
    Belgien
    Cypern
    Danmark
    Estland
    Finland
    Frankrike
    Irland
    Island
    Lettland
    Liechtenstein
    Litauen
    Luxemburg
    Malta
    Monaco
    Nederländerna
    Norge
    Österrike
    Polen
    Portugal
    San Marino
    Schweiz
    Spanien
    Storbritannien
    Tjeckien
    Tyskland
    Vatikanstaten