CARE 343 - 140x70 cm
Granberg

CARE 343 - 140x70 cm

Functions and Advantages
  • Nursing table of seamless Dupont Corian with mattress
  • Electrically height adjustable 75 - 115 cm above floor
  • Free-standing with adjustable feet
  • Easy-to-use table control
  • Electronic components approved according to EN 60601-1 for medical electrical equipment
  • Can be customised in other dimensions and colours
Standard equipment

- Mattress 576x676x30 mm
- Table control

Specifikation
  • Border height
    70 mm

    Width
    1400 mm

    Depth
    700 mm

    Installation
    Freestanding

    Height adjustment

    750 - 1150 mm



    Speed level
    18 mm / sec.

    Max. user weight
    50 kg

    Electrical connection
    230 V ~ 50 Hz 230 VA (110 V available)

    IP-class
    IPX6

    Material

    Nursing table: White seamless Dupont™ Corian®
    Floor frame Powder coated steel (Grey RAL 9006) with adjustable feet
    Electronics: Components approved according to EN 60601-1 for medical electrical equipment
    Mattress: (WxDxH) 576x676x30 mm. Manufactured from phthalate-free artificial leather. Cover and cold foam certified as per OEKO-TEX standard 100 class 1 Baby



    Warranty
    2 year

    CE
Teknisk specifikation
  • Unik ref.m743
  • ProduktfamiljSkötbord
  • ProduktgruppVård & Omsorg Skötbord
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2020-11-13
  • Edition nummer1
  • Bredd (mm)1400
  • Djup (mm)700
Relaterad
  • HuvudmaterialStål
  • Sekundärt materialFast yta
  • Designad iSverige
  • Tillverkad iSverige
Klassificering
  • BIMobject-kategoriHälsovård - medicinsk
  • IFC klassificeringInredningselement
  • UNSPSC namnFurniture and Furnishings
  • UNSPSC kod56
  • OmniClass nummer23-21 00 00
  • OmniClass TitelFurnishings, Fixtures and Equipment Products
  • CSI UniFormat II KodE20
  • CSI UniFormat II TitelFURNISHINGS

Region tillgänglighet

Europa
Andorra
Belgien
Cypern
Danmark
Estland
Finland
Frankrike
Irland
Island
Lettland
Liechtenstein
Litauen
Luxemburg
Malta
Monaco
Nederländerna
Norge
Österrike
Polen
Portugal
San Marino
Schweiz
Spanien
Storbritannien
Tjeckien
Tyskland
Vatikanstaten