GrassTex Countryside Turf 15x5 Roll Landscape Turf Pet Dog Turf
GrassTex Countryside Turf 15x5 Roll Landscape Turf Pet Dog Turf
GrassTex Countryside Turf 15x5 Roll Landscape Turf Pet Dog Turf
    GrassTex

    GrassTex Countryside Turf 15x5 Roll Landscape Turf Pet Dog Turf

    Great For: Pet Areas, Landscape. This new landscape product offers thatch, resulting in a plush body, reducing the amount of infill needed. This product was designed as a next generation playground product but can be used for landscapes, pet areas, fringes, and much more. This product can be installed indoors or outdoors, on concrete or a compacted aggregate base.

    • High performance quality
    • Reacts naturally
    • Virtually maintenance-free
    • Clean, can be cleaned easily
    • Consistent performance over time & use

    As Featured On Amazon.com

    Specifikation
    • Primary/Stalk Yarn Polymer: Polyethylene
      Secondary/Thatch Yarn Polymer: Polyethylene
      Yarn Cross Section: Polyethylene Monofilament Classic Spine/Texturized Polyethylene
      Standard Colors: Field/Lime, Olive/Tan Thatch
      UV Stabilized: Yes
      Fabric Construction: Tufted
      Primary Backing: Dual layered woven polypropylene
      Coating Type(s): SilverBack™ Polyurethane
      Perforations: Yes
      Yarn Denier/Ends: 1500/6
      Texturized Denier/Ends (Thatch): 5000/9
      Recommended Infill: N/A
      Pile Height: 1 1/4"
      Total Weight: 59 oz.
      Fabric Width: 15 Ft.

    Teknisk specifikation
    • Unik ref.GrassTex-Countryside-Turf-15x5-Roll-Landscape-Turf-Pet-Dog-Turf
    • ProduktfamiljSynthetic Turf
    • ProduktgruppPet Areas
    • TypDokumentation (info)
    • Publiceringsdatum2019-02-12
    • Edition nummer1
    Relaterad
    • HuvudmaterialPolyeten
    • Sekundärt materialPolyeten
    • Designad iUSA
    • Vikt netto (lbs)30.8
    Klassificering
    • BIMobject-kategoriLandskapsarkitektur - Annat
    • UNSPSC namnRoads and landscape
    • UNSPSC kod3012
    • CSI MasterFormat 2014 Kod32 18 13
    • CSI MasterFormat 2014 TitelSynthetic Grass Surfacing
    • OmniClass nummer23-21 29 13 17
    • OmniClass TitelSynthetic Grass Surfacing

    Region tillgänglighet

    Nordamerika
    USA