Montara Collection
Montara Collection
    Tournesol

    Montara Collection

    GFRC - LIGHTWEIGHT CONCRETE

    Inspired by the serene and majestic coastline of Northern California. Montara is a sculptural, modern take on a classic mid-century organic shape. The Montara Collection features versatile forms with rounded edges that work together seamlessly, elevating any commercial or residential space.

    Specifikation
    • Guide Specification

      Section 129300 Site Furnishings

      Section 129200 Interior Planters

      Tournesol Siteworks GFRC Planters, Saucers, and Site Furnishings

      1.0 GENERAL

      1.1 WORK INCLUDED

      A. Provision of lightweight concrete planters, saucers, and site furnishings.

      1.2 RELATED WORK

      A. Section 03300 Cast-in-Place concrete

      B. Section 06100 Rough Carpentry

      C. Section 06200 Finish Carpentry

      1.3 SUBMITTALS

      A. Product Data: Manufacturer's standard catalog cut sheets.

      B. Samples: As required for color selection or material thickness only.

      C. Shop Drawings: For custom applications, showing critical sizes and dimensions for installation and integration with other work.

      1.4 DELIVERY, STORAGE AND HANDLING

      A. Inspect GFRC products after delivery for signs of damage during transit.

      B. Protect planters and site furnishings from damage during storage and handling.

      C. Store planters and planter liners out of harm’s way, in their original packaging.

      1.5 PROJECT CONDITIONS

      A. Contractor to provide adequate structural support for planters and site furnishings.

      B. Protect units from damage by adjacent work. Clean units with water spray to remove workplace dust.

      2.0 PRODUCTS

      2.1 ACCEPTABLE PRODUCTS/MANUFACTURERS

      A. GFRC planters, saucers and site furnishings, manufactured by Tournesol Siteworks, 30955 San Antonio Rd., Hayward, CA 94544 Tel: (800) 542-2282 FAX (510) 471-6243

      2.2 GFRC PLANTERS AND PLANTER LINERS

      A. Materials

      1. Portland Cement: ASTM C150, Type I, II, or III.

      2. Glass Fibers: Alkali resistant, with a minimum zirconia content of 16 percent, 1 to 2 inches long, specifically produced for use in GFRC.

      3. Sand: clean silica, complying with composition requirements of ASTM C144; passing No. 30 sieve with a maximum of 2 percent passing No. 100 sieve.

      4. Coloring Admixture: ASTM C979, synthetic mineral-oxide pigments or colored water-reducing admixtures, temperature stable, nonfading, and alkali resistant.

      5. Water: Potable; free from deleterious material that may affect color stability, setting, or strength of GFRC ..

      6. Polymer Curing Admixture: Acrylic thermoplastic copolymer dispersion complying with PCI MNL 130.

      B. Construction

      Architectural parts shall be fabricated by spray laminate method using suitable molds to attain the desired surface finish. The finished face mix shall be not less than 1/8" thick and thicker in those areas requiring additional structural strength. Where ribs or stiffeners are to be fastened to liner sections by spray laminating over premolded forms, the stiffeners or ribs shall be located and spray laminated into position before the section to which they are to be attached has passed the state of curing, and the finished joint shall be strong and durable.

      1. Backing Mix: Proportion backing mix of portland cement, glass fibers, sand, and admixtures to comply with design requirements. Provide nominal glass-fiber content of not less than 5 percent by weight of total mix.

      2. Face Mix: Proportion face mix of portland cement, sand, and admixtures to comply with design requirements.

      3. Polymer Curing Admixture: 6 to 7 percent by weight of polymer curing admixture solids to dry portland cement.

      4. Coloring Admixture: Not to exceed 10 percent of cement weight.

      D. Finish: specified finish; factory finished.

      E. Sealing: Planters are to be dampproofed on the interior. Site furnishings and planters in the acid-etch finish are to be sealed, adding a mild sheen to the finish. Travertine products remain unsealed.

      E. Sizes: Modular units fabricated to size by the manufacturer as required to fill specified areas. Refer to catalog for standard sizes.

      2.3 PLANTER ACCESSORIES (OPTIONAL)

      A. Field installed drainage/irrigation holes. Drainage holes may be pre-drilled by factory, to a specified location determined by client.

      B. Drainage control products, including pump-out pipe, sleeved corrugated drainage pipe, and, if necessary, overflow drains and atrium drain covers.

      2.3 SITE FURNISHING ACCESSORIES (OPTIONAL)

      A. Anchoring elements to fasten benches and tables to surface. See specific product details for exact type of anchor, and mounting points.

      B. Skateboard deterrent stops are available for GFRC benches and stools as required.

      3.0 EXECUTION

      3.1 PREPARATION

      A. Prior to fabrication, the contractor shall verify as-built dimensions of area for products to ensure proper size, fit and quantity required.

      B. Unless planters have drainage fittings as in 2.3.A, drainage holes to be located and made by contractor in the field to fit to drainage system.

      3.2 INSTALLATION

      A. Move product into position on pallets, where possible. Otherwise, slings are required, and must wrap the product fully.

      B. Provide continuous basal support for product.

      B. Install product level (or shim to level) to permit adequate drainage and irrigation.

      C. Refer to product detail and manufacturer instructions to determine proper location for anchor points. Use manufacturer template if available.

    Teknisk specifikation
    • Unik ref.montara-collection
    • ProduktfamiljMontara Collection
    • ProduktgruppMontara Planters
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2024-05-22
    • Edition nummer1
    Relaterad
    • HuvudmaterialBetong
    • Sekundärt materialGlass fibre
    • Designad iUSA
    • Tillverkad iUSA
    Klassificering
    • BIMobjektkategoriLandskapsarkitektur - Annat

    Region tillgänglighet

    Europa Nordamerika Asien Sydamerika
    Åland
    Amerikanska Jungruöarna
    Armenien
    Argentina
    Albanien
    Anguilla
    Azerbajdzjan
    Bolivia
    Andorra
    Antigua och Barbuda
    Bangladesh
    Brasilien
    Belgien
    Aruba
    Bhutan
    Chile
    Bosnien och Hercegovina
    Bahamas
    Brittiska territoriet i Indiska oceanen
    Colombia
    Bulgarien
    Barbados
    Brunei
    Ecuador
    Cypern
    Belize
    Filippinerna
    Falklandsöarna (Islas Malvinas)
    Danmark
    Bermuda
    Georgia
    Franska Guyana
    Estland
    British Virgin Islands
    Hongkong
    Guyana
    Färöarna
    Caymanöarna
    Indien
    Paraguay
    Finland
    Costa Rica
    Indonesien
    Peru
    Frankrike
    Curaçao
    Japan
    Surinam
    Gibraltar
    Dominica
    Julöarna
    Uruguay
    Grekland
    Dominikanska republiken
    Kambodja
    Venezuela
    Guernsey
    El Salvador
    Kazakstan
    Irland
    Grenada
    Kina
    Island
    Grönland
    Kokosöarna
    Isle of Man
    Guadeloupe
    Kyrgyzstan
    Italien
    Guatemala
    Laos
    Jersey
    Haiti
    Macao
    Kroatien
    Honduras
    Malaysia
    Lettland
    Jamaica
    Maldiverna
    Liechtenstein
    Kanada
    Mongoliet
    Litauen
    Karibiska Nederländerna
    Myanmar (Burma)
    Luxemburg
    Kuba
    Nepal
    Malta
    Martinique
    Nordkorea
    Moldavien
    Mexiko
    Pakistan
    Monaco
    Montserrat
    Singapore
    Montenegro
    Nicaragua
    Sri Lanka
    Nederländerna
    Panama
    Sydkorea
    Nordmakedonien
    Puerto Rico
    Tadzjikistan
    Norge
    Saint Christopher och Nevis
    Taiwan
    Österrike
    Saint Lucia
    Thailand
    Polen
    Saint Vincent och Grenadinerna
    Turkmenistan
    Portugal
    Saint-Barthélemy
    Uzbekistan
    Rumänien
    Saint-Martin
    Vietnam
    Ryssland
    Saint-Pierre-et-Miquelon
    San Marino
    Sint Maarten
    Schweiz
    Trinidad och Tobago
    Serbien
    Turks och Caicos Islands
    Slovakien
    USA
    Slovenien
    Spanien
    Storbritannien
    Svalbard
    Sverige
    Tjeckien
    Tyskland
    Ukraina
    Ungern
    Vatikanstaten
    Vitryssland