GRIGOTHERM ETICS_EPS 13-0001_DUE SI COMPATTO
Grigolin

GRIGOTHERM ETICS_EPS 13-0001_DUE SI COMPATTO

Solution for thermal insulation with white EPS insulation panel and fibre-reinforced acryl-siloxane finish, ETA 13/0001 certified. Components of the system: adhesive AC 07 Isolflex white EPS insulation board in compliance with UNI EN 13163 GRIGOFIX 8CS mechanical fastening with composite screw, ETA 14/0372 certified, for use categories A-B-C-D-E skim plaster AC 08 Isolflex reinforcement glass-fiber mesh 160 gr/mq uiversal primer UNI-KO GM acryl-siloxane colored plaster DUE SI COMPATTO fibroreinforced anti-algae
Specifikation
  • Solution for thermal insulation with white EPS insulation panel and fibre-reinforced acryl-siloxane finish, ETA 13/0001 certified. Components of the system: adhesive AC 07 Isolflex white EPS insulation board in compliance with UNI EN 13163 GRIGOFIX 8CS mechanical fastening with composite screw, ETA 14/0372 certified, for use categories A-B-C-D-E skim plaster AC 08 Isolflex reinforcement glass-fiber mesh 160 gr/mq uiversal primer UNI-KO GM acryl-siloxane colored plaster DUE SI COMPATTO fibroreinforced anti-algae
Teknisk specifikation
  • Unik ref.GRIGOTHERM-ETICS-EPS-DUE-SI-COMPATTO
  • ProduktfamiljETICS
  • ProduktgruppEPS external insulating panel
  • Publiceringsdatum2020-11-11
  • Edition nummer1
Relaterad
  • HuvudmaterialEPS
  • Sekundärt materialMortar
  • Tillverkad iItalien
Klassificering
  • BIMobject-kategoriByggnadsmaterial - Isolering