Valve balancing 1801
Valve balancing 1801

    Valve balancing 1801

    GRK NET EVOLUTION be motorized self-cleaning DF threaded balancing valve fitted with a thermowell to receive a probe or a thermometer.

    The first control valve specially designed for balancing domestic hot water networks

    Specifikation
    • Reinforced sealing
      Simplified adjustment with position memory
      Self-cleaning by inversion at 180 ° C of the sphere
      Temperature monitoring by probe or thermometer

      Aplications : Centre hospitalier, Clinique, E.P.H.A.D, E.R.P..

      Fight against clogging
      Passage section adapted to the flow of fluid and particles.
      Passage height up to 4 times greater than other valves on the market.

      Ease of maintenance
      System for cleaning the internal passage section by actuating the valve handle.

      Halth result
      As part of regular maintenance, significant reduction in the risk of valve clogging: circulation and temperatures maintained over the long term.

      Temperature control
      Thermowell integrated into the body of the valve for thermometer 1010-1 or probe 1010-2 allowing precise and permanent control of the temperature of the fluid flowing in the valve. Available for GRK NET Evolution DN 15, DN 20 and DN 25.

    Teknisk specifikation
    • Unik ref.vanne-equilibrage-motorisable-grk-net-1801
    • ProduktfamiljProtection and safety
    • ProduktgruppBalancing valve GRK NET
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2024-09-11
    • Edition nummer1
    Klassificering
    • BIMobject-kategoriRörläggning - Ventiler
    • IFC klassificeringVentil
    • OmniClass nummer23-27 31 13
    • OmniClass TitelBalancing Valves