GlasStile S Glass Access Gate
GlasStile S Glass Access Gate
GlasStile S Glass Access Gate
    Arkiverad

    GlasStile S Glass Access Gate

    Motorised Entrance Gate for Internal Installation, GlasStile S consists of a grained or polished stainless steel column with one glass leaf.

    Entrance Gates are designed to combine smooth function and sophisticated appearance with security needs in settings where design is important. The Entrance Gates are completely silent and provide easy passage and high throughput. Designed to reduce the barrier effect and create a welcome atmosphere, visitors can immediately see how and where they should enter.

    Specifikation
    • Drive

      Motorised, pass left or pass right. Logic Voltage 24Vac

      Materials

      Rotor column: 220mm diameter 304 grade grained stainless steel

      Rotor wing: 10mm-thick clear toughened frameless glass leaf

      Power Failure / Fire Alarm

      In the event of an emergency or isolation of power supply, the unit will fail-safe i.e. rotor will freely turn in both directions. Input facility available for voltage free contact supplied by others to effect fire alarm fail-safe state.

      Additional Interface

      Potential-free contact provided by either a card reader or push button input. Card reader inhibit and reset output signals are available as standard.


    Teknisk specifikation
    • Unik ref.glasgtile-s-glass-access-gate
    • ProduktfamiljGlass Gate
    • ProduktgruppSwing Gate
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2021-03-12
    • Edition nummer1
    • Höjd (mm)9540
    • Bredd (mm)1025
    Relaterad
    • HuvudmaterialRostfritt stål
    • Sekundärt materialGlas
    • Designad iStorbritannien
    • Tillverkad iItalien
    • Vikt netto (kg)75
    Klassificering
    • BIMobjektkategoriDörrar - Svängdörr
    • IFC klassificeringDörr
    • Uniclass 2015 kodPr_30_59_34
    • Uniclass 2015 beskrivningGates and turnstiles
    • CSI MasterFormat 2014 Kod11 14 13.19
    • CSI MasterFormat 2014 TitelTurnstiles
    • OmniClass nummer23-29 13 23
    • OmniClass TitelAccess Control Turnstiles
    • CSI UniFormat II KodC1020
    • CSI UniFormat II TitelInterior Doors