Croma Select E Showerpipe 180 2jet 1.8 GPM with thermostat
hansgrohe

Croma Select E Showerpipe 180 2jet 1.8 GPM with thermostat

Croma Select E Showerpipe 180 2jet 1.8 GPM with thermostat
Specifikation
  • Surfaces: - 04698001 Chrome - 04698821 Brushed Nickel Specification: • consists of: overhead shower, hand shower, shower thermostat, shower hose, slider • overhead shower Croma Select E 180 2jet • shower head size overhead shower: 180 x 180 mm • spray type overhead shower: Rain, IntenseRain • spray type hand shower: SoftRain, IntenseRain, Massage spray • flow rate of hand shower at 3 bar: 6,6 l/min • maximum flow rate for Showerpipe at 3 bar: 6,6 l/min • convenient spray selection via Select button • ball-joint: overhead shower angle adjustable • height-adjustable slider • shower arm length overhead shower: 400 mm • swivel shower arm • thermostat Ecostat Comfort • safety stop at 38°C • adjustable hot water limitation • outlets controlled via turning handle • will not run two functions at same time • suitable for continuous flow water heaters • mounting type: exposed installation • connection dimension: DN15 • connection thread: G ½ • centre distance: 150 ± 12 mm • pipe can be shortened in height • intrinsically safe against backflow • shower bar diameter: 22 mm • 2 functions
Teknisk specifikation
  • Unik ref.04698USA
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2025-03-17
  • Edition nummer1
  • Höjd (mm)46.19
  • Bredd (mm)12
  • Djup (mm)19.5
Relaterad
  • Designad iTyskland
  • Tillverkad iTyskland
  • Vikt netto (kg)5.2
Klassificering
  • BIMobjektkategoriSanitet - Duschar
  • IFC klassificeringSanitetsterminal
  • Uniclass 2015 kodPr_40_20_87_76
  • Uniclass 2015 beskrivningShower heads
  • CSI MasterFormat 2014 Kod22 41 23
  • CSI MasterFormat 2014 TitelResidential Showers
  • OmniClass nummer23-31 17 00
  • OmniClass TitelShowers
  • CSI UniFormat II KodD2010
  • CSI UniFormat II TitelPlumbing Fixtures

Region tillgänglighet

Nordamerika
USA