Ecostat Life Shower thermostat for exposed installation
Ecostat Life Shower thermostat for exposed installation
Specifikation
Surfaces:
- 13387000 Chrome
Specification:
• 1 function
• EcoStop+ button limits the water consumption to 6 l/min
• thermostat cartridge
• min. operating pressure: 1 bar
• max. operating pressure: 10 bar
• Safety stop at 40 °C
• temperature limitation adjustable
• non-return valve
• with silencer
• material handles: metal
• centre distance: 150 mm
• connection dimension: DN15
• connection type: S-connections, G ½
• dirt filter included