Ecostat Life Bath thermostat for exposed installation
Ecostat Life Bath thermostat for exposed installation
Specifikation
Surfaces:
- 13388000 Chrome
Specification:
• projection 152 mm
• 2 functions
• temperature and water flow control
• thermostat cartridge
• spray type spout: normal spray
• min. operating pressure: 1 bar
• max. operating pressure: 10 bar
• Safety stop at 40 °C
• temperature limitation adjustable
• non-return valve
• protected against backflow, according to DIN EN 1717
• material handles: metal
• connection dimension: DN20
• connection type: G ¾
• centre distance: 150 mm
• dirt filter included
• includes optional accessory to limit total flow to 7,6 l/min where required