Raindance Select S Shower set 120 3jet with shower bar 110 cm right
Raindance Select S Shower set 120 3jet with shower bar 110 cm right
    hansgrohe

    Raindance Select S Shower set 120 3jet with shower bar 110 cm right

    Raindance Select S Shower set 120 3jet with shower bar 110 cm right
    Specifikation
    • Surfaces: - 26326000 Chrome - 26326400 White/Chrome Specification: • consists of: hand shower, shower bar, storage basket, shower hose, slider • shower head size: 125 mm • spray type: RainAir, Rain, Whirl • convenient diversion via Select button • shelf made of plastic, finish white • shelf can be removed for cleaning • 90° position adjustable hand shower holder, pivots left and right, up and down • maximum flow rate at 3 bar: 15 l/min • minimum flow pressure: 1,5 bar • shower hose with conical nut on both ends • pivot connector prevent hose from tangling • wall mounting: screw fastening • wall supports of metal • wallbar could be also used as grab bar - load capacity of 200 kg • stand pipe length: 1100.0 mm • shower bar diameter: 25 mm • profile stand pipe: round • shower holder can be removed • metal hand shower holder
    Teknisk specifikation
    • Unik ref.26326000
    • ProduktfamiljWallbar sets
    • ProduktgruppRaindance Select S
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2017-03-14
    • Edition nummer1
    • Höjd (mm)1215
    • Bredd (mm)555
    • Djup (mm)260
    Relaterad
    • Designad iTyskland
    • Tillverkad iTyskland
    • Vikt netto (kg)3.3
    Klassificering
    • BIMobjektkategoriSanitet - Duschar
    • IFC klassificeringSanitetsterminal
    • ETIM kodEC010109
    • ETIM namnSliding rod combination
    • UNSPSC namnShowers
    • UNSPSC kod30181503
    • Uniclass 2015 kodPr_40_20_87_76
    • Uniclass 2015 beskrivningShower heads
    • CSI MasterFormat 2014 Kod22 41 23
    • CSI MasterFormat 2014 TitelResidential Showers
    • OmniClass nummer23-31 17 00
    • OmniClass TitelShowers