Activera S Overhead shower 240 1jet 2.5 GPM
hansgrohe

Activera S Overhead shower 240 1jet 2.5 GPM

Activera S Overhead shower 240 1jet 2.5 GPM
Specifikation
  • Surfaces: - 28056001 Chrome - 28056671 Matt Black - 28056821 Brushed Nickel Specification: • shower head size: 240 mm • spray type: Rain • FlexPower: nozzles automatically adjust to water pressure by opening and closing • QuickClean+: avoid limescale deposits thanks to the elasticity of the nozzles • maximum flow rate at 3 bar: 9,5 l/min • overhead shower angle adjustable • material spray disc: plastic • installation: ceiling or wall • connection thread: G ½ • connection dimension: DN15 • suitable for continous flow water heaters
Teknisk specifikation
  • Unik ref.28056USA
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2025-03-17
  • Edition nummer1
  • Höjd (mm)50
  • Bredd (mm)240
  • Djup (mm)240
Relaterad
  • Designad iTyskland
  • Tillverkad iTyskland
  • Vikt netto (kg)890
Klassificering
  • BIMobjektkategoriSanitet - Duschar
  • IFC klassificeringSanitetsterminal
  • Uniclass 2015 kodPr_40_20_87_76
  • Uniclass 2015 beskrivningShower heads
  • CSI MasterFormat 2014 Kod22 41 23
  • CSI MasterFormat 2014 TitelResidential Showers
  • OmniClass nummer23-31 17 00
  • OmniClass TitelShowers
  • CSI UniFormat II KodD2010
  • CSI UniFormat II TitelPlumbing Fixtures

Region tillgänglighet

Nordamerika
USA