Metropol Single lever basin mixer 110 CoolStart with lever handle
Metropol Single lever basin mixer 110 CoolStart with lever handle
    hansgrohe

    Metropol Single lever basin mixer 110 CoolStart with lever handle

    Metropol Single lever basin mixer 110 CoolStart with lever handle and push-open waste set
    Specifikation
    • Surfaces: - 32508000 Chrome Specification: • consists of: single lever basin mixer, waste set • ComfortZone 110 • projection: 135 mm • spout height: 117 mm • spray type: normal spray • maximum flow rate at 3 bar: 5 l/min • ceramic cartridge • temperature limitation adjustable • suitable for continuous flow water heaters • push-open waste set G 1¼ • material waste set: metal • connection type: G ⅜ connections • connection dimension: DN15 • cold water in middle position
    Teknisk specifikation
    • Unik ref.32508000
    • ProduktfamiljBasin mixers
    • ProduktgruppMetropol
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2017-03-14
    • Edition nummer1
    • Höjd (mm)184
    • Bredd (mm)48
    • Djup (mm)174
    Relaterad
    • Designad iTyskland
    • Tillverkad iTyskland
    • Vikt netto (kg)2
    Klassificering
    • BIMobjektkategoriSanitet - Badrumskranar och Fixturer
    • IFC klassificeringVentil
    • UNSPSC namnSanitary ware
    • UNSPSC kod301815
    • Uniclass 2015 kodPr_60_75_08_54
    • Uniclass 2015 beskrivningMixers
    • CSI MasterFormat 2014 Kod41 14 33
    • CSI MasterFormat 2014 TitelMixers
    • OmniClass nummer23-31 11 00
    • OmniClass TitelFaucets