Finoris Single lever basin mixer 110 with pop-up waste set
Finoris Single lever basin mixer 110 with pop-up waste set
    hansgrohe

    Finoris Single lever basin mixer 110 with pop-up waste set

    Finoris Single lever basin mixer 110 with pop-up waste set
    Specifikation
    • Surfaces: - 76020001 Chrome - 76020671 Matt Black - 76020701 Matt White - 76020821 Brushed Nickel Specification: • consists of: single lever basin mixer, waste set • ComfortZone 110 • projection: 139 mm • spray type: laminar spray • maximum flow rate at 3 bar: 4,5 l/min • ceramic cartridge • temperature limitation adjustable • suitable for continuous flow water heaters • pop-up waste set G 1 • material waste set: metal • connection type: G ⅜ compression
    Teknisk specifikation
    • Unik ref.76020USA
    • ProduktfamiljBasin mixers
    • ProduktgruppFinoris
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2022-11-02
    • Edition nummer1
    Relaterad
    • Designad iTyskland
    • Tillverkad iTyskland
    • Vikt netto (kg)1.6
    Klassificering
    • BIMobject-kategoriSanitet - Badrumskranar och Fixturer
    • IFC klassificeringVentil
    • UNSPSC namnSanitary ware
    • UNSPSC kod301815
    • Uniclass 2015 kodPr_60_75_08_54
    • Uniclass 2015 beskrivningMixers
    • CSI MasterFormat 2014 Kod41 14 33
    • CSI MasterFormat 2014 TitelMixers
    • OmniClass nummer23-31 11 00
    • OmniClass TitelFaucets
    • CSI UniFormat II KodD2010
    • CSI UniFormat II TitelPlumbing Fixtures

    Region tillgänglighet

    Nordamerika
    USA