Hausmann Industries 1412-47 Upholstered Mat Platform
Hausmann Industries 1412-47 Upholstered Mat Platform

    Hausmann Industries 1412-47 Upholstered Mat Platform

    • All models have (6) legs for increased strength and stability.
    • 2" thick high-density urethane foam.
    • Upholstered in seamless heavy duty, tear-resistant nylon-reinforced vinyl.
    • High pressure laminate finish on all exterior surfaces.
    • 18" height is convenient for therapist and wheelchair accessible for patient.
    • Laminate: Natural Oak or Folkstone Gray.
    • Upholstery: Choice of (4) nylon-reinforced vinyl colors

    As Featured on Amazon.com

    #HausmannIndustries #MatPlatform #TherapyTable

    Specifikation
    • Model: 1412
      Width: 4'
      Length: 7'
      Height: 18"

      Weight Capacity: 1000 lbs

    Teknisk specifikation
    • Unik ref.Hausmann-Industries-1412-47-Upholstered-Mat-Platform
    • ProduktfamiljMat Platform
    • ProduktgruppNon-Power
    • TypDokumentation (info)
    • Publiceringsdatum2019-03-10
    • Edition nummer1
    Relaterad
    • HuvudmaterialLaminat
    • Designad iUSA
    Klassificering
    • BIMobject-kategoriHälsovård - medicinsk
    • UNSPSC namnFurniture and Furnishings
    • UNSPSC kod56
    • CSI MasterFormat 2014 Kod11 73 00
    • CSI MasterFormat 2014 TitelPatient Care Equipment
    • OmniClass nummer23-25 45 00
    • OmniClass TitelPatient Care Products

    Region tillgänglighet

    Nordamerika
    USA