Hausmann Industries 1427-47 Bariatric Mat Lift Platform
Hausmann Industries 1427-47 Bariatric Mat Lift Platform

    Hausmann Industries 1427-47 Bariatric Mat Lift Platform

    • Electrically activated hydraulic cylinders are built into each (4) corner steel leg.
    • Motorized lift system can securely lift 750 lbs. from 20" wheelchair height to 30" high.
    • “Hands-free” foot control operation.
    • Seamless nylon-reinforced vinyl is wear and tear resistant.
    • 2” High-density urethane foam vinyl top.
    • Steel frame and 4 corner legs have durable black powder coat finish.
    • Legs have levelers for uneven floors.
    • 4-Leg “open” design is patient sling-lift accessible on all four sides.
    • Hospital grade plug.
    • Upholstery: Choice of (4) nylon-reinforced vinyl colors

    As Featured on Amazon.com

    #HausmannIndustries #ElectricPlatform #BariatricLiftMatPlatform

    Specifikation
    • Model: 1427-47
      Width: 4'
      Length: 7'
      Height: 20" - 30"

      Weight Capacity: 750 lbs

    Teknisk specifikation
    • Unik ref.Hausmann-Industries-1427-47-Bariatric-Mat-Lift-Platform
    • ProduktfamiljPlatform Table
    • ProduktgruppBariatric Lift
    • TypDokumentation (info)
    • Publiceringsdatum2019-03-10
    • Edition nummer1
    Relaterad
    • HuvudmaterialStål
    • Designad iUSA
    Klassificering
    • BIMobject-kategoriHälsovård - medicinsk
    • UNSPSC namnFurniture and Furnishings
    • UNSPSC kod56
    • CSI MasterFormat 2014 Kod11 73 00
    • CSI MasterFormat 2014 TitelPatient Care Equipment
    • OmniClass nummer23-25 45 00
    • OmniClass TitelPatient Care Products

    Region tillgänglighet

    Nordamerika
    USA