Hausmann Industries 1440-68 Dual Lift Powermatic Mat Platform
Hausmann Industries 1440-68 Dual Lift Powermatic Mat Platform

    Hausmann Industries 1440-68 Dual Lift Powermatic Mat Platform


    • Power height adjustment from 19"" wheelchair height to 28"" high.
    • Two direct drive, synchronized lift mechanisms for unsurpassed power.
    • Black laminate base with satin aluminum trim and levelers.
    • Tear resistant, seamless nylon-reinforced vinyl upholstered top with 2"" high-density urethane foam padding for comfort and rounded corners for safety.
    • Hands-free foot control.
    • Hospital grade plug.
    • 110V, 60Hz, 2.8 Amps. UL Listed.
    • Upholstery: Choice of (4) nylon-reinforced vinyl colors

    As Featured on Amazon.com

    #HausmannIndustries #ElectricPlatform #DualLiftPowermaticMatPlatform

    Specifikation
    • Model: 1440-68
      Width: 6'
      Length: 8'
      Height: 19"" - 28""

      Weight Capacity: 700 lbs

    Teknisk specifikation
    • Unik ref.Hausmann-Industries-1440-68-Dual-Lift-Powermatic-Mat-Platform
    • ProduktfamiljPlatform Table
    • ProduktgruppPowermatic
    • TypDokumentation (info)
    • Publiceringsdatum2019-03-10
    • Edition nummer1
    Relaterad
    • HuvudmaterialLaminat
    • Designad iUSA
    Klassificering
    • BIMobject-kategoriHälsovård - medicinsk
    • UNSPSC namnFurniture and Furnishings
    • UNSPSC kod56
    • CSI MasterFormat 2014 Kod11 73 00
    • CSI MasterFormat 2014 TitelPatient Care Equipment
    • OmniClass nummer23-25 45 00
    • OmniClass TitelPatient Care Products

    Region tillgänglighet

    Nordamerika
    USA