Hausmann Industries 1449-57 Table Platform Powermatic Dual Lift
Hausmann Industries 1449-57 Table Platform Powermatic Dual Lift

    Hausmann Industries 1449-57 Table Platform Powermatic Dual Lift

    • Will accommodate 2" thick reversible, removable mat, ordered separately.
    • Black laminate rimless subtop.
    • Power height adjustment from 19" wheelchair height
      to 28" high.
    • Two direct drive, synchronized lift mechanisms for unsurpassed power. "Hands-Free" foot control.
    • Hospital grade plug. 110V, 60Hz, 2.8 Amps. U.L. Listed.

    As Featured on Amazon.com

    #HausmannIndustries #PowermaticDualLift #TablePlatform #PowermaticTable

    Specifikation
    • Model:1449-57
      Width: 5'
      Length: 7'
      Height: 19" - 28"

      Weight Capacity: 700 lbs

    Teknisk specifikation
    • Unik ref.Hausmann-Industries-1449-57-Table-Platform-Powermatic-Dual-Lift
    • ProduktfamiljPlatform Table
    • ProduktgruppPowermatic
    • TypDokumentation (info)
    • Publiceringsdatum2019-03-10
    • Edition nummer1
    Relaterad
    • HuvudmaterialLaminat
    • Designad iUSA
    Klassificering
    • BIMobject-kategoriHälsovård - medicinsk
    • UNSPSC namnFurniture and Furnishings
    • UNSPSC kod56
    • CSI MasterFormat 2014 Kod11 73 00
    • CSI MasterFormat 2014 TitelPatient Care Equipment
    • OmniClass nummer23-25 45 00
    • OmniClass TitelPatient Care Products

    Region tillgänglighet

    Nordamerika
    USA