Hausmann Industries 6040-709 Electric Tilt Table
Hausmann Industries 6040-709 Electric Tilt Table

    Hausmann Industries 6040-709 Electric Tilt Table

    • Heavy duty electrical tilt mechanism.
    • Pneumatic hand control operable from either side of table.
    • Fixed table height is 33" high.
    • Removable padded footboard.
    • Tilts from horizontal to 90° at fixed rate of speed of 3° per second.
    • Limit switches. Hospital grade plug. 110V, 60Hz, 3 amps.
    • Gray vinyl upholstery.
    • 2" High-density urethane foam top.
    • Tilt angle indicator from 0° to 90°.
    • Three extra-wide safety straps.
    • Set of (4) 4" locking casters.
    • Heavy duty steel frame is powder coated in neutral cream finish. 3 ½" clearance under frame.
    • Designed for rehab and therapy.
    • Not designed for cardiac testing.

    As Featured on Amazon.com

    #HausmannIndustries #ElectricTiltTable #RehabAndTherapy

    Specifikation
    • Model: 6040-709
      Width: 28"
      Length: 78"
      Height: 33"

      Weight Capacity: 300 lbs

    Teknisk specifikation
    • Unik ref.Hausmann-Industries-6040-709-Electric-Tilt-Table
    • ProduktfamiljTilt Table
    • ProduktgruppElectric
    • TypDokumentation (info)
    • Publiceringsdatum2019-03-10
    • Edition nummer1
    Relaterad
    • HuvudmaterialPulverlackerat stål
    • Designad iUSA
    Klassificering
    • BIMobject-kategoriHälsovård - medicinsk
    • UNSPSC namnFurniture and Furnishings
    • UNSPSC kod56
    • CSI MasterFormat 2014 Kod11 73 00
    • CSI MasterFormat 2014 TitelPatient Care Equipment
    • OmniClass nummer23-25 45 00
    • OmniClass TitelPatient Care Products

    Region tillgänglighet

    Nordamerika
    USA