Hausmann Industries 6674 Horseshoe Therapy Table
Hausmann Industries 6674 Horseshoe Therapy Table

    Hausmann Industries 6674 Horseshoe Therapy Table

    • Multi-purpose wheelchair accessible table is ideal for work, play or any activity.
    • U-shape top accommodates up to (4) wheelchair patients.
    • Durable, Sail White high pressure laminate 1 1/8" top is 72" x 48" O.D.
      Inside space for therapist is 36"W x 30"D.
    • Top is only 18" deep for easy access.
    • (5) adjustable height metal legs.
    • Hand control knob on each leg allows 1" adjustments from 26" to 34".

    As Featured on Amazon.com

    #HausmannIndustries #HorseshoeTherapyTable #TherapyTable #WheelchairAccessibleTable

    Specifikation
    • Model: 6674
      Width: 48" 
      Length: 72"
      Height: 26" - 34"

      Weight Capacity: 150 lbs

    Teknisk specifikation
    • Unik ref.Hausmann-Industries-6674-Horseshoe-Therapy-Table
    • ProduktfamiljTherapy Table
    • ProduktgruppHorseshoe
    • TypDokumentation (info)
    • Publiceringsdatum2019-03-10
    • Edition nummer1
    Relaterad
    • HuvudmaterialMetall
    • Sekundärt materialLaminat
    • Designad iUSA
    Klassificering
    • BIMobject-kategoriHälsovård - medicinsk
    • UNSPSC namnFurniture and Furnishings
    • UNSPSC kod56
    • CSI MasterFormat 2014 Kod11 73 00
    • CSI MasterFormat 2014 TitelPatient Care Equipment
    • OmniClass nummer23-25 45 00
    • OmniClass TitelPatient Care Products

    Region tillgänglighet

    Nordamerika
    USA