Heymat Dis Ocean XL mat 190x300cm
Heymat Dis Ocean XL mat 190x300cm
    Heymat

    Heymat Dis Ocean XL mat 190x300cm

    High quality mats designed for indoor use. The mat has a soft upper surface and rubber backing.

    • Good dirt-trapping and absorption properties
    • The backing prevents moisture from reaching the floor
    • Textile made from 100% recycled materials (PET)

    Dis Ocean reflects the hues of the North Sea, from dark blue through emerald to the pale shades of foaming waves. The mat is part of the Dis collection, which also consists of Dis Moss and Dis Rust.

    Design: Vera & Kyte

    Specifikation
    • • Size: 190x300cm
      • The mat is highly durable and has excellent absorption and dirt-trapping properties
      • The mat is approximately 7 mm thick
      • The mat’s textile is made from 100% recycled plastic. The backing is made from non-slip nitrile rubber
      • The manufacturing process behind a Heymat involves numerous manual operations. This means that the mats may vary slightly in size, colour and appearance

      Maintenance

      Vacuum the mat regularly.

      When necessary, mats can be washed in the washing machine at 60 degrees. Use a bleach-free detergent and vacuum the mat before washing. Dry the mat in the tumble dryer or hang up to dry. You can extend the life of your mat by regularly machine washing; we recommend that you do this 2–4 times a year.

    Teknisk specifikation
    • Unik ref.heymat-dis-ocean-xl-mat-190x300cm
    • ProduktfamiljFloor
    • ProduktgruppCarpets
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2022-02-09
    • Edition nummer1
    Relaterad
    • Designad iNorge
    • Tillverkad iBelgien
    Klassificering
    • BIMobjektkategoriGolv - Mattor

    Region tillgänglighet

    Europa Nordamerika