STS 30-2, steel fire-rated door
Hörmann

STS 30-2, steel fire-rated door

4.3 av 5 stjärnor4.3(9 omdömen)
Hörmann 30-2 steel fire-rated door STS 30-2, flush-fitting look Fire-retarding, ready-to-fit door set Steel and stainless steel version possible DIBT approval no.: Z-6.20-1875 With Environmental Product Declaration (EPD*) acc. to ISO 14025 and prEN 15804 *ift Rosenheim EPD-FTÜ-0.7 Unfinished structural opening (width x height): 1460-2810 x 1845-3005 mm Application areas: Commercial construction, hall construction, administrative buildings, hospital construction, side door, staircases, fire protection
Specifikation
  • Door leaf: 62 mm thick, flush-closing. Sheet thickness approx 1.0 mm depending on the selected material. Please select the desired surface material in the available characteristics. Composite construction glued full surface and flush with fire-proof boards. Centre rebate flush-fitting without additional thresholds. Security bolts in the rebate. Handing: Traffic leaf .......hinged Hinges: 3-way adjustable heavy-duty hinges, quantity according to statics requirement Closing devices: Overhead door closer with slide rail DIN EN 1154 with door leaf selector on the hinge side Building structure/connections: Lintel area:........... On the side:....... Application areas: Commercial construction, hall construction, administrative buildings, hospital construction, side door, staircases, fire protection
Teknisk specifikation
  • Unik ref.1098
  • ProduktfamiljSteel fire-rated doors
  • ProduktgruppSteel doors, flush
  • Publiceringsdatum2021-01-14
  • Edition nummer1
  • Höjd (mm)3005
  • Bredd (mm)2810
Relaterad
  • HuvudmaterialStål
  • Sekundärt materialGlas
  • Designad iTyskland
  • Tillverkad iTyskland
Klassificering
  • BIMobjektkategoriDörrar - Branddörrar och brandjalusier
  • IFC klassificeringDörr
  • UNSPSC namnDoors
  • UNSPSC kod301715
  • Uniclass 2015 kodPr_30_59_24_52
  • Uniclass 2015 beskrivningMetal doorsets
  • CSI MasterFormat 2014 Kod08 13 00
  • CSI MasterFormat 2014 TitelMetal Doors
  • OmniClass nummer23-17 11 31
  • OmniClass TitelFire Doors
  • CSI UniFormat II KodC1020
  • CSI UniFormat II TitelInterior Doors