HE 321, aluminium fire-rated hollow profiled section door
Hörmann

HE 321, aluminium fire-rated hollow profiled section door

4.5 av 5 stjärnor4.5(14 omdömen)
Hörmann 30-2 aluminium fire-rated hollow profiled section door HE 321 Consisting of 30-2 door Hörmann HE 321 and fixed glazing Hörmann HE 331 (side elements or transom light) as fire-retarding, smoke-tight and ready-to-fit door set. DIBT approval no.: Z-6.20-1898; Z-19.14-1091. Depth: 80 mm Unfinished structural opening (width x height): 1385-3030 x 1755-4015 mm Application areas: Administrative buildings, hospital construction, area separation, fire zones, staircases
Specifikation
  • Design: Extensive fire-retarding glazing with fire-retarding double-leaf door HE321 in aluminium tubular frame construction made of extrusion profiles with thermal break through glass-fibre reinforced polyamide spacer. Glazing beads clamped on one side. 4x all-round glass rebate seal on both sides as well as door seal on both sides. Prepared for retractable bottom seal. Depth: 80 mm Views: Frame/leaf: 150 mm Lever/knob: 185 mm Leaf bottom section height: 150 mm or 105 mm Fixed glazing bottom section height: 150 mm or 105 mm Frame: 70 mm or 110 mm Closing devices: Door closers acc. to DIN EN 1154 with door leaf selector Handing: ....................... Surface finish: Powder-coated or anodised, RAL:.................................. Building structure/connections: Lintel area:........... On the side:....... Floor:......... Further possible performance characteristics: - Smoke-tight according to DIN 18095-3/EN1634-3 with retractable bottom seal - Acoustic-rated - Break-in-resistant For details, see: Door bottom edge/protection functions Application areas: Administrative buildings, hospital construction, area separation, fire zones, staircases
Teknisk specifikation
  • Unik ref.147
  • ProduktfamiljFS/RS elements as frame elements
  • ProduktgruppAluminium frame elements
  • Publiceringsdatum2021-01-13
  • Edition nummer1
  • Höjd (mm)4015
  • Bredd (mm)3030
Relaterad
  • HuvudmaterialAluminium
  • Sekundärt materialGlas
  • Designad iTyskland
  • Tillverkad iTyskland
Klassificering
  • BIMobjektkategoriDörrar - Branddörrar och brandjalusier
  • IFC klassificeringDörr
  • ETIM kodEC003534
  • ETIM namnExterior door (complete with frame)
  • UNSPSC namnFire protection
  • UNSPSC kod4619
  • Uniclass 2015 kodSs_25_30_20_25
  • Uniclass 2015 beskrivningDoorset systems
  • CSI MasterFormat 2014 Kod08 11 16
  • CSI MasterFormat 2014 TitelAluminum Doors and Frames
  • OmniClass nummer23-17 11 31
  • OmniClass TitelFire Doors
  • CSI UniFormat II KodB2030
  • CSI UniFormat II TitelExterior Doors