FST 30-1 OD, fire sliding door
Hörmann

FST 30-1 OD, fire sliding door

4.9 av 5 stjärnor4.9(7 omdömen)
Hörmann steel fire sliding door FST 30-1 OD Steel and stainless steel version possible. CE marking acc. to 13241-1 in connection with EN 16034 classification EI230 With Environmental Product Declaration (EPD*) acc. to ISO 14025 and prEN 15804 *ift Rosenheim EPD-FTO-0.7. Unfinished structural opening (width x height): 1000-12000 x 2000-8750 mm Application areas: Commercial construction, administrative buildings, hospital construction, fire protection
Specifikation
  • Door leaf Single-leaf, fire-retarding door set in panel style, with hydraulic soft stop. Depth 72 mm. Sheet thickness approx 1.0 mm depending on the selected material. Select the desired surface material in the available characteristics. Door leaf weight: 40 kg/m². Wedge-shaped, labyrinthine plug-in connection of the elements, with V-groove at the element joint. Without visible screw connections and without connection rails. Fitting Track with asymmetrical track geometry for precise door leaf guiding. Suspension brackets, pairs of track rollers with ball-bearings for each panel. Bottom guide roller on fitting side on the labyrinth profile. Fittings: Stainless steel grip handle and recessed handle. Without lock. Door leaf self-closing via closing weight. A hydraulic track control ensures a constant closing speed. Application areas: Commercial construction, administrative buildings, hospital construction, fire protection
Teknisk specifikation
  • Unik ref.2949
  • ProduktfamiljFire-rated doors
  • ProduktgruppFire and smoke-tight sliding doors
  • Publiceringsdatum2021-01-14
  • Edition nummer1
  • Höjd (mm)8750
  • Bredd (mm)12000
Relaterad
  • HuvudmaterialStål
  • Sekundärt materialMineralull
  • Designad iTyskland
  • Tillverkad iTyskland
Klassificering
  • BIMobjektkategoriDörrar - Branddörrar och brandjalusier
  • IFC klassificeringDörr
  • UNSPSC namnDoors
  • UNSPSC kod301715
  • Uniclass 2015 kodPr_30_59_24_28
  • Uniclass 2015 beskrivningFire doorsets
  • CSI MasterFormat 2014 Kod05 51 23
  • CSI MasterFormat 2014 TitelMetal Fire Escapes
  • OmniClass nummer23-17 11 31
  • OmniClass TitelFire Doors
  • CSI UniFormat II KodC1020
  • CSI UniFormat II TitelInterior Doors