F 6010 Iso, high-speed folding door
Hörmann

F 6010 Iso, high-speed folding door

Hörmann high-speed folding door F 6010 Iso Self-supporting door construction for external use, specifically for industry, logistics and supermarkets with special triple-insulated folding curtain. Performance characteristics: CE marking according to DIN EN 13241-1 Unfinished structural opening (width x height): 2000-6000 x 2000-6000 mm Application areas: Logistics, commercial halls, industrial halls, warehouses, external doors, deep freeze logistics
Specifikation
  • Door curtain: Triple-insulated curtain made of 100% polyester, PVC-coated With spring steel wind lock in curtain pockets Fire resistance: Class D Surface finish: Curtain available in the 5 standard colours based on RAL 1018 Zinc yellow, RAL 2004 Pure orange, RAL 3002 Carmine red, RAL 5010 Gentian blue, RAL 7038 Agate grey Door guide: With flexible guides made of galvanized steel with epoxy-polyester powder coating, which enable a tear-off system. Heated fittings for use at negative temperatures down to –30°C. Optionally also in stainless steel 304L or 316L. Door operation: Heated side operator with electromagnetic brake protected by cover, integrated safety equipment, digital limit switch. Motor power 0.37 – 0.45 kW, supply voltage 400 V, 50 Hz, protection category IP 65 as standard with screw and ventilation plugs, emergency opening via emergency crank handle. Control AK E in plastic control box. IP 54, 3-phase, 400 V, size (width x height x depth) = 180 x 320 x 100 mm, frequency converter. Electronic travel limit setting, Open-Stop-Close membrane push button, automatic timer and display. Connection cable with CEE plug and 3 volt-free contacts. Optional control AK 500 FU E-1 Closing edge safety device through various systems: SoftEdge system in the curtain or light grille in the side, flexible guide rails Door speeds: Opening: approx. 0.8 m/s Closing: approx. 0.8 m/s Opening: approx. 1.2 m/s (frequency converter control) Closing: approx. 0.8 m/s (frequency converter control) Fitting: Professional fitting of the door including wiring as well as adjustment/alignment Application areas: Logistics, commercial halls, industrial halls, warehouses, external doors, deep freeze logistics
Teknisk specifikation
  • Unik ref.3231
  • ProduktfamiljIndustrial doors
  • ProduktgruppHigh-speed doors
  • Publiceringsdatum2022-03-31
  • Edition nummer1
  • Höjd (mm)6000
  • Bredd (mm)6000
Relaterad
  • Designad iTyskland
  • Tillverkad iTyskland
Klassificering
  • BIMobjektkategoriDörrar - industri
  • IFC klassificeringDörr
  • UNSPSC namnDoors
  • UNSPSC kod301715
  • Uniclass 2015 kodSs_25_30_20_40
  • Uniclass 2015 beskrivningIndustrial doorset systems
  • CSI MasterFormat 2014 Kod08 35 13
  • CSI MasterFormat 2014 TitelFolding Doors
  • OmniClass nummer23-17 11 17 21
  • OmniClass TitelFolding Plastic Doors
  • CSI UniFormat II KodC1020
  • CSI UniFormat II TitelInterior Doors

Region tillgänglighet

Europa Asien Nordamerika Afrika Sydamerika Oceanien
Åland
Afghanistan
Amerikanska Jungruöarna
Algeriet
Argentina
Amerikanska Samoaöarna
Albanien
Armenien
Anguilla
Angola
Bolivia
Australien
Andorra
Azerbajdzjan
Antigua och Barbuda
Benin
Brasilien
Cooköarna
Belgien
Bahrain
Aruba
Botswana
Chile
Fiji
Bosnien och Hercegovina
Bangladesh
Bahamas
Burkina Faso
Colombia
Franska Polynesien
Bulgarien
Bhutan
Barbados
Burundi
Ecuador
Guam
Cypern
Brittiska territoriet i Indiska oceanen
Belize
Centralafrikanska republiken
Falklandsöarna (Islas Malvinas)
Kiribati
Danmark
Brunei
Bermuda
Demokratiska republiken Kongo
Franska Guyana
Marshallöarna
Estland
Filippinerna
British Virgin Islands
Djibouti
Guyana
Mikronesiens federerade stater
Färöarna
Förenade Arabemiraten
Caymanöarna
Egypten
Paraguay
Nauru
Finland
Georgia
Costa Rica
Ekvatorialguinea
Peru
Niue
Frankrike
Hongkong
Curaçao
Elfenbenskusten
Surinam
Nordmarianerna
Gibraltar
Indien
Dominica
Eritrea
Uruguay
Norfolk Island
Grekland
Indonesien
Dominikanska republiken
Etiopien
Venezuela
Nya Kaledonien
Guernsey
Irak
El Salvador
Gabon
Nya Zeeland
Irland
Iran
Grenada
Gambia
Östtimor
Island
Israel
Grönland
Ghana
Palau
Isle of Man
Japan
Guadeloupe
Guinea
Papua Nya Guinea
Italien
Jordanien
Guatemala
Guinea-Bissau
Pitcairn Islands
Jersey
Julöarna
Haiti
Jamhuri ya Uganda
Samoa
Kroatien
Kambodja
Honduras
Kamerun
Solomon Islands
Lettland
Kazakstan
Jamaica
Kap Verde
Tokelauöarna
Liechtenstein
Kina
Kanada
Kenya
Tonga
Litauen
Kokosöarna
Karibiska Nederländerna
Komorerna
Tuvalu
Luxemburg
Kuwait
Kuba
Kongo
United States Minor Outlying Islands
Malta
Kyrgyzstan
Martinique
Lesotho
Vanuatu
Moldavien
Laos
Mexiko
Liberia
Wallis- och Futunaöarna
Monaco
Libanon
Montserrat
Libyen
Montenegro
Macao
Nicaragua
Madagaskar
Nederländerna
Malaysia
Panama
Malawi
Nordmakedonien
Maldiverna
Puerto Rico
Mali
Norge
Mongoliet
Saint Christopher och Nevis
Marocko
Österrike
Myanmar (Burma)
Saint Lucia
Mauretanien
Polen
Nepal
Saint Vincent och Grenadinerna
Mauritius
Portugal
Nordkorea
Saint-Barthélemy
Mayotte
Rumänien
Oman
Saint-Martin
Moçambique
Ryssland
Pakistan
Saint-Pierre-et-Miquelon
Namibia
San Marino
Palestina
Sint Maarten
Niger
Schweiz
Qatar
Trinidad och Tobago
Nigeria
Serbien
Saudiarabien
Turks och Caicos Islands
Réunion
Slovakien
Singapore
USA
Rwanda
Slovenien
Sri Lanka
Saint Helena
Spanien
Sydkorea
São Tomé och Príncipe
Storbritannien
Syrien
Senegal
Svalbard
Tadzjikistan
Seychellerna
Sverige
Taiwan
Sierra Leone
Tjeckien
Thailand
Södra Sudan
Tyskland
Turkiet
Somalia
Ukraina
Turkmenistan
Sudan
Ungern
Uzbekistan
Swaziland
Vatikanstaten
Vietnam
Sydafrika
Vitryssland
Yemen
Tanzania
Tchad
Togo
Tunisien
Västsahara
Zambia
Zimbabwe