D65-2 OD, steel construction project door
Hörmann
Arkiverad

D65-2 OD, steel construction project door

4.9 av 5 stjärnor4.9(10 omdömen)
Hörmann steel construction project door D65-2 OD, thin rebate Double-leaf, ready-to-fit door set for interior and exterior use. With Environmental Product Declaration (EPD*) acc. to ISO 14025 and prEN 15804 *ift Rosenheim EPD-MT-0.1.1 Burglar protection: optionally RC2/RC3 class tested in accordance with DIN EN 1627 Unfinished structural opening (width x height): 1385-3010 x 1755-2505 mm Application areas: Commercial construction, hall construction, administrative buildings, hospital construction, external door, side door
Specifikation
  • Door leaves: 65 mm thick, double-skinned composite construction glued over the entire surface made of galvanized material with flush surface design. Steel security bolts acc. to the technical requirements Surface: primed (environmentally friendly powder-coating) based on RAL 9002, Grey white Handing: Traffic leaf, ... hinged, centre division Hinges: Three-part, 4 construction hinges with ball-bearing Thermal insulation: U = 1.5 W/‌m²·K Closing devices: Overhead door closer acc. to DIN EN 1154 with door leaf selector Building structure/connections: Lintel area:........... On the side:....... Application areas: Commercial construction, hall construction, administrative buildings, hospital construction, external door, side door
Teknisk specifikation
  • Unik ref.3687
  • ProduktfamiljMulti-purpose and construction project doors
  • ProduktgruppMulti-purpose doors
  • Publiceringsdatum2022-04-01
  • Edition nummer1
  • Höjd (mm)2505
  • Bredd (mm)3010
Relaterad
  • HuvudmaterialGalvaniserat stål
  • Sekundärt materialMineralull
  • Designad iTyskland
  • Tillverkad iTyskland
Klassificering
  • BIMobjektkategoriDörrar - Annat
  • IFC klassificeringDörr
  • UNSPSC namnMetal doors
  • UNSPSC kod30171505
  • Uniclass 2015 kodPr_30_59_24_52
  • Uniclass 2015 beskrivningMetal doorsets
  • CSI MasterFormat 2014 Kod08 13 00
  • CSI MasterFormat 2014 TitelMetal Doors
  • OmniClass nummer23-17 11 13 15
  • OmniClass TitelSteel Doors
  • CSI UniFormat II KodC1020
  • CSI UniFormat II TitelInterior Doors