OIT 40-1, internal construction project door
Hörmann

OIT 40-1, internal construction project door

4.8 av 5 stjärnor4.8(5 omdömen)
Hörmann OIT 40-1, reinforced internal door Single-leaf, ready-to-fit door set With Environmental Product Declaration (EPD*) acc. to ISO 14025 and prEN 15804 *ift Rosenheim EPD-TMZ-0.3. Unfinished structural opening (width x height): 635-1260 x 1505-2255 mm Application areas: Partition
Specifikation
  • Door leaf: Ready-to-fit door leaf, rebated on 3 sides (thick rebate). Sheet thickness 0.8 mm, tubular chipboard insert glued to the door shells over the entire surface Top hinge parts V0026 WF galvanized, bottom edge with galvanized steel U-profile (can be shortened up to 20 mm on-site) Climatic class: Climatic class III, based on RAL RG 426 Mechanical duty category: „S", based on RAL RG 426 Lock: Mortice lock with lever/knob prepared for profile cylinder, DIN 18251 class 3, with deadlock insert and one deadlock key handing: ............ Hinges: 2 galvanized three-part hinges, maintenance-free Thermal insulation: U = 2. 5 W/m² K with tubular chipboard insert U = 1.7 W/m² K with mineral fibre infill Building structure/connections: Lintel area:........... On the side:....... Application areas: Partition
Teknisk specifikation
  • Unik ref.424
  • Publiceringsdatum2021-02-02
  • Edition nummer1
  • Höjd (mm)2255
  • Bredd (mm)1260
Relaterad
  • Designad iTyskland
  • Tillverkad iTyskland
Klassificering
  • BIMobjektkategoriDörrar - Annat
  • IFC klassificeringDörr
  • UNSPSC namnDoors
  • UNSPSC kod301715
  • Uniclass 2015 kodPr_30_59_24_52
  • Uniclass 2015 beskrivningMetal doorsets
  • CSI MasterFormat 2014 Kod08 13 00
  • CSI MasterFormat 2014 TitelMetal Doors
  • OmniClass nummer23-17 11 13
  • OmniClass TitelMetal Doors
  • CSI UniFormat II KodC1020
  • CSI UniFormat II TitelInterior Doors