ZK-2, steel internal door
ZK-2, steel internal door
    Hörmann

    ZK-2, steel internal door

    4.5 av 5 stjärnor4.5(8 omdömen)
    Hörmann ZK steel internal door Double-leaf ready-to-fit door set, suitable for internal use With Environmental Product Declaration (EPD*) acc. to ISO 14025 and prEN 15804 *ift Rosenheim EPD-TMZ-0.3. Unfinished structural opening (width x height): 1510-2510 x 2005-2255 mm Application areas: Partition
    Specifikation
    • Door leaf: Ready-to-fit door leaf, rebated on 3 sides (thick rebate). Sheet thickness 0.6 mm, close-meshed honeycomb insert glued to the door shells over the entire surface. Top hinge parts V0020 galvanized, bottom edge with galvanized steel U-profile (can be shortened up to 20 mm on-site), fixed leaf with screwed-on aluminium lever/knob profile and 2 latch locks Climatic class: Climatic class III, based on RAL RG 426 Mechanical duty category: „S", based on RAL RG 426 Lock: Mortice lock with lever/knob prepared for profile cylinder, DIN 18251 class 3, with deadlock insert and one deadlock key Handing: ........... Hinges: Frame parts V1100, welded on and galvanized Building structure/connections: Lintel area:........... On the side:....... Application areas: Partition
    Teknisk specifikation
    • Unik ref.430
    • Publiceringsdatum2021-02-02
    • Edition nummer1
    • Höjd (mm)2255
    • Bredd (mm)2510
    Relaterad
    • Designad iTyskland
    • Tillverkad iTyskland
    Klassificering
    • BIMobjektkategoriDörrar - Annat
    • IFC klassificeringDörr
    • UNSPSC namnDoors
    • UNSPSC kod301715
    • Uniclass 2015 kodPr_30_59_24_52
    • Uniclass 2015 beskrivningMetal doorsets
    • CSI MasterFormat 2014 Kod08 13 00
    • CSI MasterFormat 2014 TitelMetal Doors
    • OmniClass nummer23-17 11 13
    • OmniClass TitelMetal Doors
    • CSI UniFormat II KodC1020
    • CSI UniFormat II TitelInterior Doors