Phenolic Lockers 1 Tier Wood

Phenolic Lockers 1 Tier Wood

Phenolic Lockers are typically called for in projects including aquatic centers and recreation centers – locations where rugged use and high levels of moisture are anticipated. Hollman takes this a step further, introducing Phenolic Lockers that are as attractive as they are strong. 

Specifikation
  • Key Features

     
    • Ideal choice for wet-use areas including pools and recreation centers
    • Single-tier, multi-tier, and Z-style lockers available
    • ½ inch doors and end panels
    • Graffiti resistant, permanent marker is easily removed
    • Lock options include Keyless Security, Digilock, and padlock hasp
    • Durable, backed by a 20 year warranty.

Teknisk specifikation
  • Unik ref.phenolic-lockers-1tier_wood
  • ProduktfamiljFurniture
  • ProduktgruppShelving & Storage
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2014-01-01
  • Edition nummer1
  • Höjd (mm)1822.45
  • Bredd (mm)381
  • Djup (mm)457.2
Relaterad
  • HuvudmaterialPlywood
  • Sekundärt materialMetall
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriMöbler - Hyllor och Förvaring
  • IFC klassificeringInredningselement
  • UNSPSC namnFurniture and Furnishings
  • UNSPSC kod56
  • Uniclass 2015 kodPr_40_30_78_48
  • Uniclass 2015 beskrivningLockers
  • CSI MasterFormat 2014 Kod10 51 00
  • CSI MasterFormat 2014 TitelLockers
  • OmniClass nummer23-19 13 00
  • OmniClass TitelLockers
  • CSI UniFormat II KodE
  • CSI UniFormat II TitelEQUIPMENT & FURNISHINGS