Hubbell Trench Duct Series and Fittings

Hubbell Trench Duct Series and Fittings

A high capacity trench system for in-floor wire management. The Hubbell Trench system is an in-floor wire management system that meets today’s high capacity wiring needs that require multiple circuit separation. Trench duct is commonly used as a feeder system for medical all duct when installing radiology equipment such as X-Ray and MRI machines. Trench duct is also used as a stand alone system for commercial and retail applications where ease of access and high capacity are crucial variables. Multiple compartments provide more capacity than conventional ducts. The Hubbell Trench system provides more capacity than conventional conduits and ducts. It features a single, high-capacity duct with up to four compartments for easy placement of additional wiring. It’s open top design allows wiring to be laid in the duct instead of being pulled, eliminating the need for junction boxes. Removable covers are ¼" thick and lock into the track of the trench. Internal dividers and/or support strips increase load capacity of heavy-duty cover. These removable covers allow free access to wiring and can be placed anywhere along the duct for easy wire exit relocation. High capacity design supports large wiring for single and multiple service requirements
  • Open top design allows wire to be easily laid in duct
  • Cover plates are removable and adjust horizontally to any point along the duct. Custom lengths of trench and fittings are available. Provided in either galvanized G90 steel or nonferrous aluminum.
  • Multiple compartment options allows for multiple circuit and low voltage separation
  • Innovative duct support assembly allows for pre-pour leveling
  • Packaging and labeling by project floor and room is available
Teknisk specifikation
  • Unik ref.hubbell-trenchduct
  • ProduktfamiljDuct Products
  • ProduktgruppTrench Duct
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2015-09-28
  • Edition nummer1
Relaterad
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriElektricitet - Distribution
  • IFC klassificeringEldistribution
  • UNSPSC namnElectrical boxes
  • UNSPSC kod39121303
  • CSI MasterFormat 2014 Kod26 05 33.16
  • CSI MasterFormat 2014 TitelBoxes for Electrical Systems
  • OmniClass nummer23-35 33 15
  • OmniClass TitelElectrical Junction Boxes

Region tillgänglighet

Nordamerika
USA