Campus 2.2

Campus 2.2

Armchair with upholstered seat, back in ash or oak on a powder coated or chromium plated steel frame. The Campus chair was launched in 1992 and became an instant success. The design brief was clear: create a functional affordable volume chair for the international contract market. The response was Campus.

Specifikation
  • Available as a chair and an armchair, Campus comes in a number of variants, with four legs or sled base. Seat and back in veneer, alt. upholstered seat/ seat and back. Campus stacks; Campus links; Campus can be managed easily with its trolley. Campus complements conference, office, institutional and residential settings with its quiet capable style.

Teknisk specifikation
  • Unik ref.campus-2-2
  • ProduktfamiljInspec
  • ProduktgruppLammhults Collection
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2023-01-23
  • Edition nummer1
  • Höjd (tum)29.9
  • Bredd (tum)20.9
  • Djup (tum)19.3
Relaterad
  • HuvudmaterialPulverlackerat stål
  • Sekundärt materialKlädsel
  • Designad iSverige
  • Tillverkad iSverige
  • Vikt netto (lbs)11.46
Klassificering
  • BIMobjektkategoriMöbler - Stolar, Pallar & Bänkar
  • IFC klassificeringMöbler
  • ETIM kodEG017960
  • ETIM namnFurniture
  • UNSPSC namnFurniture and Furnishings
  • UNSPSC kod56
  • Uniclass 2015 kodPr_40_50_12
  • Uniclass 2015 beskrivningChairs, seats and benches
  • CSI MasterFormat 2014 Kod12 52 13
  • CSI MasterFormat 2014 TitelChairs
  • OmniClass nummer23-21 23 13 11
  • OmniClass TitelResidential Chairs
  • CSI UniFormat II KodE2020
  • CSI UniFormat II TitelMovable Furnishings

Region tillgänglighet

Nordamerika
USA
Common.Footer.ValueProp.Image.AltText

Design App för Revit

Ladda familjer direkt till din Revit-modell med ett klick

Få en plats för att enklare komma åt nya objekt, lagra dina Revit-familjer och samarbeta med ditt team.

  • BockmarkeringArbeta direkt med BIM-objekt bredvid Revit
  • Bockmarkering 2 GB molnlagring - lagra ditt Revit-innehåll
  • Bockmarkering Få inbyggd kol-LCA (A1-A3) direkt från Revit