Varya 2.10L
Varya 2.10L
Varya 2.10L
Varya 2.10L
Varya 2.10L

    Varya 2.10L

    Armchair with a cushioned seat attached to a polypropylene shell on a 4 leg epoxy coated base with casters. The shell features a left tablet arm and right metallic arm. Greenguard Certified.

    Specifikation
    • Designed by Simon Pengelly, the VARYA collection is a truly transversal and functional family of chairs that easily crosses the boundary between public and domestic spaces. The VARYA family configure one of the largest and most complete ranges on the market. With an elegant and refined design, VARYA allows to furnish different types of spaces with the same family of seating, keeping always coherent project aesthetic. Different, chairs, armchairs, stools and benches are generated by combining comfortable seats with an extense range bases. The broad variety of combinations, together with the extensive range of available finishes, allow for endless possibilities of customization without altering the unique character and timeless spirit of this original family designed for inhabiting the most diverse array of settings and contexts.

    Teknisk specifikation
    • Unik ref.varya-2-10L
    • ProduktfamiljSandler
    • ProduktgruppInclass Collection
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2023-02-23
    • Edition nummer1
    • Höjd (tum)31.9
    • Bredd (tum)20.5
    • Djup (tum)20.5
    Relaterad
    • HuvudmaterialPulverlackerat stål
    • Sekundärt materialPolypropen
    • Designad iSpanien
    • Tillverkad iSpanien
    • Vikt netto (lbs)13.89
    Klassificering
    • BIMobjektkategoriMöbler - Stolar, Pallar & Bänkar
    • IFC klassificeringMöbler
    • ETIM kodEG017960
    • ETIM namnFurniture
    • UNSPSC namnFurniture and Furnishings
    • UNSPSC kod56
    • Uniclass 2015 kodPr_40_50_12
    • Uniclass 2015 beskrivningChairs, seats and benches
    • OmniClass nummer23-21 23 13 11
    • OmniClass TitelResidential Chairs

    Region tillgänglighet

    Nordamerika
    USA
    Common.Footer.ValueProp.Image.AltText

    Design App för Revit

    Ladda familjer direkt till din Revit-modell med ett klick

    Få en plats för att enklare komma åt nya objekt, lagra dina Revit-familjer och samarbeta med ditt team.

    • BockmarkeringArbeta direkt med BIM-objekt bredvid Revit
    • Bockmarkering 2 GB molnlagring - lagra ditt Revit-innehåll
    • Bockmarkering Få inbyggd kol-LCA (A1-A3) direkt från Revit