French Seams - World Woven Collection
Interface

French Seams - World Woven Collection

Just a few fabrics stand apart through the decades, defining eternal elegance. Among them are herringbone and bouclé. Best known for their roles in men’s and women’s suiting, both are considered handsome yet textural, reserved yet captivating. No easy trick. Stitch in Time and French Seams expand the World Woven library of styles with a nod to these two classics from vintage fashion. Stitch in Time makes a truly tailored floor in any of the eight familiar neutrals drawn from the World Woven palette. French Seams adds a decorative detail with a unique construction that mingles sheared and loop ends in a colorful composition. Offered in our 25cm x 1m Skinny Planks™, a seamless effect is created in either pattern when installed in an ashlar method
Teknisk specifikation
  • Unik ref.interface-french-seams
  • ProduktfamiljFlooring
  • ProduktgruppCarpet Tile
  • TypMonter (modell)
  • Publiceringsdatum2021-05-17
  • Edition nummer1
Relaterad
  • HuvudmaterialNylon
Klassificering
  • BIMobjektkategoriGolv - Mattor
  • IFC klassificeringFloor
  • UNSPSC namnCarpeting
  • UNSPSC kod30161701
  • Uniclass 2015 kodPr_35_57_11
  • Uniclass 2015 beskrivningCarpets, carpet tiles, coverings, underlays and mats
  • CSI MasterFormat 2014 Kod09 68 13
  • CSI MasterFormat 2014 TitelTile Carpeting
  • OmniClass nummer23-15 17 17 13
  • OmniClass TitelCarpet Tiles
  • CSI UniFormat II KodC3020
  • CSI UniFormat II TitelFloor Finishes

Region tillgänglighet

Nordamerika Sydamerika
Amerikanska Jungruöarna
Argentina
Anguilla
Bolivia
Antigua och Barbuda
Brasilien
Aruba
Chile
Bahamas
Colombia
Barbados
Ecuador
Belize
Falklandsöarna (Islas Malvinas)
Bermuda
Franska Guyana
British Virgin Islands
Guyana
Caymanöarna
Paraguay
Costa Rica
Peru
Curaçao
Surinam
Dominica
Uruguay
Dominikanska republiken
Venezuela
El Salvador
Grenada
Grönland
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Kanada
Karibiska Nederländerna
Kuba
Martinique
Mexiko
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Christopher och Nevis
Saint Lucia
Saint Vincent och Grenadinerna
Saint-Barthélemy
Saint-Martin
Saint-Pierre-et-Miquelon
Sint Maarten
Trinidad och Tobago
Turks och Caicos Islands
USA