Night Flight - View From Above Collection
Interface

Night Flight - View From Above Collection

A weekly commute. Flying home through the quiet night sky and welcomed by familiar city lights. View From Above was inspired by these images—clouds transformed by shadows, set against the geometry of city lights. Night Flight™ is the central character in this collection with intersecting rows highlighted by sparks of contrast, creating a pattern that is completely monolithic and non directional. Cloud Cover™ contrasts that formality with a pattern that is simply soft texture without being derivative of any other material. Head in the Clouds™ lusciously describes the depth of these layered ideas—sky, clouds and city lights forming an illuminated grid. Night Flight and Cloud Cover share eight colorways ranging from classic neutrals and soft pastels to rich, gem-like hues. Head in the Clouds is offered in four colorways that cleverly pair with any style in the collection. The entire View From Above collection is made with 100% recycled content nylon. It’s just one of the steps we take to keep our skies bright and clear. Prepare for landing.
Teknisk specifikation
  • Unik ref.interface-night-flight
  • ProduktfamiljFlooring
  • ProduktgruppCarpet Tile
  • TypMonter (modell)
  • Publiceringsdatum2021-05-17
  • Edition nummer1
Relaterad
  • HuvudmaterialNylon
Klassificering
  • BIMobjektkategoriGolv - Mattor
  • IFC klassificeringFloor
  • UNSPSC namnCarpeting
  • UNSPSC kod30161701
  • Uniclass 2015 kodPr_35_57_11
  • Uniclass 2015 beskrivningCarpets, carpet tiles, coverings, underlays and mats
  • CSI MasterFormat 2014 Kod09 68 13
  • CSI MasterFormat 2014 TitelTile Carpeting
  • OmniClass nummer23-15 17 17 13
  • OmniClass TitelCarpet Tiles
  • CSI UniFormat II KodC3020
  • CSI UniFormat II TitelFloor Finishes

Region tillgänglighet

Nordamerika Sydamerika
Amerikanska Jungruöarna
Argentina
Anguilla
Bolivia
Antigua och Barbuda
Brasilien
Aruba
Chile
Bahamas
Colombia
Barbados
Ecuador
Belize
Falklandsöarna (Islas Malvinas)
Bermuda
Franska Guyana
British Virgin Islands
Guyana
Caymanöarna
Paraguay
Costa Rica
Peru
Curaçao
Surinam
Dominica
Uruguay
Dominikanska republiken
Venezuela
El Salvador
Grenada
Grönland
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Kanada
Karibiska Nederländerna
Kuba
Martinique
Mexiko
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Christopher och Nevis
Saint Lucia
Saint Vincent och Grenadinerna
Saint-Barthélemy
Saint-Martin
Saint-Pierre-et-Miquelon
Sint Maarten
Trinidad och Tobago
Turks och Caicos Islands
USA